Products
Service & Support
Industries & Solutions
Company

Pneumatic drive technology now iiot-capable

Pneumatic drive technology now IIoT-capable

Turn a standard cylinder into an IIoT-capable pneumatic drive system with our BMP magnetic field positioning systems with IO-Link, which is compatible with virtually all cylinder types and takes up hardly any space. This absolute positioning system continuously and highly accurately detects the current piston position through the cylinder wall. The IO-Link interface gives you expanded parameter setting options and comprehensive diagnostic data. You also get information about the device status, operating temperature or current ambient conditions.

Features

  • Flexibility with modular concept: for a variety of cylinders over a total stroke of 32 to 256 mm
  • Reliable results: high linearity and repeat accuracy
  • Ready for Industry 4.0: Condition monitoring and predictive maintenance

Downloads

  • Industry brochure fluid power technology
能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue