Products
Service & Support
Industries & Solutions
Company

Optical inline measuring systems

Fast and precise body measurement

Optical Inline Measuring Systems

Optical measuring systems have a decisive advantage when compared to tactile measurement: they record data very quickly and also without physical contact. The success of such measurements depends to a large extent on the camera used in the measuring system. The camera not only needs a high-resolution sensor to be able to capture and measure fine details in the surface of the car body, but should also be as easy as possible to integrate into the system environment.

Features

  • Fast and non-contact measurement significantly reduces measurement time compared to tactile methods
  • Synchronous image acquisition enables the creation of the 3D model even with moving objects or a moving camera
  • Standard interfaces such as GigE or USB3 for particularly easy integration
  • Low power consumption and heat generation
能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue