Products
Service & Support
Industries & Solutions
Company

Object detection during production

Object detection during production

Hygienic regulations are especially critical in the production of milk products. These rugged sensors can be cleaned in-process using any of the common procedures. Aggressive media such as cleaning agents have no effect on them.

Features

  • Ecolab certified, in IP69K
  • Bright, homogeneous light spot for simple alignment
  • Long ranges and precise object detection
  • Available in all optical function principles

Downloads

  • Industry brochure filling and packaging Industry
能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue