Products
Service & Support
Industries & Solutions
Company

Monitoring the positions of pipetting devices

Monitoring the positions of pipetting devices

Because they can be integrated without additional hardware and software, our magnetic encoded linear position measuring sensors record position values in real time and transmit them very quickly to the drive control system. They can be integrated without additional hardware or software. They can ensure precise positioning to eliminate cross contamination and liquid loss. Choose between incremental systems with homing or absolute systems for immediate availability of the position value right after switch-on.

The features

  • Outstanding accuracy even at high speeds
  • Absolute measuring principle – easy to set up and configuration-free
  • Diagnostic LED and extended set-up and diagnostic capabilities

Downloads

  • Industry brochure life science – medical and laboratory applications
能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue