Products
Service & Support
Industries & Solutions
Company

Monitoring conditions in welding equipment

Monitoring conditions in welding equipment

Our weld-immune sensors and cables offer you process security for welding environments, so that you can reliably monitor clamping states. This is especially relevant when protective devices for the sensors are not possible or not allowed to be used. We also offer weld field immune induc- tive sensors for installation directly near welding tongs or electrodes.

The features

  • High functional reliability thanks to robust steel housing
  • Extremely long service life thanks to special PTFE coating
  • Ideally suited for applications with changing objects (steel, aluminum, brass, copper)
  • Compact form factors for easy installation and integration

Downloads

  • Industry brochure automotive
能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue