Products
Service & Support
Industries & Solutions
Company

Monitor mixer status

Condition monitoring sensors

Condition monitoring sensors from Balluff provide you with status data from your mixer or any other battery production system so that you are informed of potential problems at an early stage. Physical variables such as vibration or temperature are detected directly on the motor and forwarded to a higher-level system via IO-Link. An alert is triggered if individually defined limit values are reached. The sensors also monitor their own status. All of this helps you to avoid unplanned, cost-intensive downtimes and manual inspections.

Features

  • Suitable for confined spaces thanks to compact design
  • Convenient parameterization via IO-Link
  • Multiple measured variables in one device: Vibration, temperature, humidity, ambient pressure
  • Integrated evaluation electronics with configurable data pre-processing
  • Flexible process data design

Recommended products for intelligent condition monitoring on mixers and battery production systems

BCM0001

Vibration analysis, contact temperature monitoring

BCM0003

Vibration analysis in the time and frequency range

BCM0002

Monitoring of relative humidity and ambient pressure

BAV002N

Sensors & software for condition monitoring of machines and systems

BCM0001

Vibration analysis, contact temperature monitoring

Function
Vibration analysis in time domain
Contact temperature monitoring
Vibration, frequency range
2…1800 Hz (±10 %)
2…2500 Hz (±3 dB)
Vibration, number of measuring axes
3
Vibration, measuring range
-16…16 g
Contact temperature, measuring range
-25…+70 °C
Rated operating voltage Ue DC
24 V
Interface
IO-Link 1.1
Connection
Cable with connector, M12x1-Male, 3-pin, 1.5 m, PUR
Housing material
1.4404 stainless steel
IP rating
IP67, IP68, IP69K
Ambient temperature
-25...70 °C
More product details
BCM0003

Vibration analysis in the time and frequency range

Function
Vibration analysis in time domain
Vibration analysis in frequency range
Rotational speed input
Contact temperature monitoring
Vibration, frequency range
2...4500 Hz (±10 %)
2...6000 Hz (±3 dB)
Vibration, number of measuring axes
3
Vibration, measuring range
-16…16 g
Contact temperature, measuring range
-40…+80 °C
Rated operating voltage Ue DC
24 V
Interface
IO-Link 1.1.3
Connection
Cable with connector, M12x1-Male, 4-pin, 1.5 m, PUR
Housing material
Stainless steel 1.4404 (316L)
IP rating
IP67, IP68, IP69K
Ambient temperature
-40...80 °C
Secondary features
Identification
Device Discovery
Switching Counter
Logic Blocks
Operating Hours Counter
Boot Cycle Counter
Voltage and Current Monitoring
Pin Assignment
Secondary features for condition monitoring
Internal temperature monitoring
More product details
BCM0002

Monitoring of relative humidity and ambient pressure

Function
Vibration analysis in time domain
Contact temperature monitoring
Relative Humidity
Ambient Pressure
Vibration, frequency range
2…1800 Hz (±10 %)
2…2500 Hz (±3 dB)
Vibration, number of measuring axes
3
Vibration, measuring range
-16…16 g
Contact temperature, measuring range
-25…+70 °C
Relative humidity, measuring range
5...95 %RH
Ambient pressure, measuring range
300…1100 hPa
Rated operating voltage Ue DC
24 V
Interface
IO-Link 1.1
Connection
Cable with connector, M12x1-Male, 3-pin, 1.5 m, PUR
Housing material
1.4404 stainless steel, Membrane: ePTFE with nylon fleece
IP rating
IP67
Ambient temperature
-25...70 °C
More product details
BAV002N

Sensors & software for condition monitoring of machines and systems

Data storage
8 GB EMMC
Processor
1.8 GHz / 400MHz
Working memory
2 GB RAM
Connection slots
2x LAN: RJ45-Female, 8-pin
4x IO-Link: M8x1-Female, 4-pin, A-coded
PWR: Phoenix MC1.5/3-STF-3.81
USB: USB 2.0 Standard-A
Dimension
101 x 126 x 50 mm
More product details

Further application examples in the field of slurry mixing

Discover other topics

Downloads

  • Industry brochure battery industry
能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue