Products
Service & Support
Industries & Solutions
Company

Mold filling with measurement

Mold filling with measurement

Our high-pressure and high temperature rated capacitive sensors reliably check whether the cavity is fully filled and the RTM (Resin Transfer Molding is completed. They offer great mechanical stability, e.g. for lightweight construction and can be integrated directly in the tool. Their specially polished surface prevents plastics and composites from sticking.

Features

  • Pressure rated to 150 bar
  • Temperature-resistant up to 180°C
  • Flush-mounted

Downloads

  • Industry brochure plastics industry
能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue