Products
Service & Support
Industries & Solutions
Company

Measure positions at the speed of light

Measure positions at the speed of light

In modern machining centers our photoelectric distance sensors allow you to correctly machine all the workpieces as they are automatically loaded, for example by loading robots. The sensors check for the correct working position. At the speed of light they determine whether a workpiece is in the clamping position and ensure its location with extreme precision. Their glass optics and metal housing make them resistant to coolants and lubricants.

The features

  • Generous range up to 6 m
  • Emitter and receiver in one housing, no additional reflectors needed
  • High emitting power for long service life and infrequent cleaning intervals
  • Background suppression settable across the entire working range

Downloads

  • Industry brochure automotive
能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue