Products
Service & Support
Industries & Solutions
Company

Intelligent, communicative, wireless

With BNI IO-Link Wireless

With BNI IO-Link Wireless

Our wireless system consists of a master, hub and bridge. The wireless master does not receive its data by cable, as is usually the case, but receives the sensor data via a bridge or hub by radio. This brings significant advantages over a wired system – including easier planning and installation, more flexibility in design and mobility, and no wear and tear on connectors or cables. It also makes it easier to retrofit existing systems.

The features

  • Easy configuration via integrated web server
  • Frequency range 2.4...2.483 GHz usable worldwide license-free
  • Fast and reliable (latency 5ms, error rate 10–9)
  • Easily scalable and expandable by integrating additional devices (up to 40 devices)
能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue