Products
Service & Support
Industries & Solutions
Company

Guarantee material availability

Guarantee material availability

Would you like to ensure that there is always sufficient material on the drums for the tire building process? Our ultrasonic sensors are ideal for accomplishing this. They measure the exact diameter of the rolls, whether the material is rubber, textile or steel. This ensures that new material is fed at exactly the right time before the machine runs out. Our ultrasonic sensors also feature an IO-Link interface. This lets you transmit diagnostic information – for example to the LED SmartLight stack light where you can view the current status at any time.

Features

  • Available with IO-Link interface
  • Any material, color or surface composition
  • Insensitive to contamination
  • Extremely precise, small blind zones

Downloads

  • Industry brochure tire industry
能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue