Products
Service & Support
Industries & Solutions
Company

Field installation concept

Field installation concept

System building often requires connecting sub-components to the controller over long distances. With IO-Link just one concept is all you need to handle field installation for various markets. To adapt the bus system, simply deploy the desired master. The circuit diagrams remain unchanged.

The features

  • One fieldbus/IP address for up to 136 I/O signals and diagnostic points
  • Digitized analog values instead of analog signals (no shielded cable necessary)
  • Control actuators with up to 2 A

Downloads

  • Industry brochure energy production
能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue