Products
Service & Support
Industries & Solutions
Company

Detect double layers of printed circuit boards

BOD photoelectric distance sensors

Detect double layers of printed circuit boards

Errors in the handling system can cause circuit boards to land incorrectly on the conveyor belt – one above the other in the worst case. Unrecognised this can lead to cost-intensive consequential faults. Our photoelectronic distance sensors are the solution here: It measures the distance from the sensor to the cirquit board and warn at a double position via the switching output.

Features

  • High-precision, stable measurements
  • Simple and intuitive operation
  • Long service life thanks to robust housing
  • Mini variant for confined installation conditions

Downloads

  • Industry brochure electronics industry
能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue