Products
Service & Support
Industries & Solutions
Company

Data transmission

Datenübertragung Verpackungsindustrie

END-OF-LINE PACKAGING

In end‑of‑line packaging systems such as conveying, palletizing and stretch wrapping, the control architecture is critical for ensuring stable operation, scalability and high availability. These systems integrate many distributed sensors and actuators and must operate reliably under continuous load.

An IO‑Link‑based control architecture provides a standardized, digital interface across the system. Simplified wiring, centralized parameter management and continuous diagnostics enable modular machine design and predictable performance. This supports scalable integration, reduced downtime and higher machine availability.

Key benefits

  • Simplified installation over large distances
    IO‑Link reduces complex point‑to‑point wiring through standardized cabling and decentralized IO hubs, making the design and installation of extensive end‑of‑line systems significantly easier.

  • Fast commissioning and device replacement
    Sensors and actuators can be parameterized centrally and replaced without manual adjustment, minimizing downtime during maintenance or system modifications.

  • Scalable architecture for expanding lines
    IO‑Link enables modular expansion of conveyors, palletizers and additional stations without redesigning the control concept or increasing system complexity.

  • Enhanced diagnostics and transparency
    Continuous access to device status and diagnostic data supports early fault detection, faster troubleshooting and predictive maintenance strategies.

  • Higher availability and OEE at end of line
    Reduced wiring errors, faster recovery times and data‑driven operation directly improve line availability, throughput and long‑term system reliability.

BNI00L1

Network modules with multiprotocol

BNI00L3

Network modules with multiprotocol

BNI00KH

Network modules with multiprotocol

BIC0086

Inductive couplers

BIC0087

Inductive couplers

BNI00L1

Network modules with multiprotocol

Interface
Profinet / EtherNet/IP / EtherCAT / Modbus TCP
Interface IIoT
REST API, MQTT
Auxiliary interfaces
8x IO-Link
Port-class
Type A
Output current max.
0.25 A
Display
no
Operating voltage Ub
18...30 VDC
Connection (COM 1)
M12x1-Female, 4-pin, D-coded
Connection (COM 2)
M12x1-Female, 4-pin, D-coded
Connection (supply voltage IN)
M12x1-Male, 5-pin, L-coded
Connection (supply voltage OUT)
M12x1-Female, 5-pin, L-coded
Connection slots
8x M12x1-Female, 5-pin, A-coded
Digital inputs
16x PNP, Type 3
Digital outputs
8x PNP
Configurable inputs/outputs
yes
Current sum US, sensor
4 A
Housing material
Plastic
Stainless steel, Inserts
Dimension
68 x 38.3 x 226.2 mm
Ambient temperature
-40...70 °C
IP rating
IP68
IP69K
IO-Link version
1.1.4
Scope of delivery
Grounding strap
M4x6 screw
Not incl. in scope of delivery
Label plates
Port cover
More product details
BNI00L3

Network modules with multiprotocol

Interface
Profinet / EtherNet/IP / EtherCAT / Modbus TCP
Interface IIoT
REST API, MQTT parsed
Auxiliary interfaces
8x IO-Link
Port-class
Type A
Output current max.
2 A
Display
no
Operating voltage Ub
18...30 VDC
Connection (COM 1)
M12x1-Female, 4-pin, D-coded
Connection (COM 2)
M12x1-Female, 4-pin, D-coded
Connection (supply voltage IN)
M12x1-Male, 5-pin, L-coded
Connection (supply voltage OUT)
M12x1-Female, 5-pin, L-coded
Connection slots
8x M12x1-Female, 5-pin, A-coded
Digital inputs
16x PNP, Type 3
Digital outputs
16x PNP
Configurable inputs/outputs
yes
Current sum US, sensor
16 A
Current sum UA, actuator
16 A
Housing material
Plastic
Stainless steel, Inserts
Dimension
68 x 38.3 x 226.2 mm
Ambient temperature
-40...70 °C
IP rating
IP68
IP69K
IO-Link version
1.1.4
Safety Hub Support
yes
Scope of delivery
Grounding strap
M4x6 screw
Not incl. in scope of delivery
Label plates
Port cover
More product details
BNI00KH

Network modules with multiprotocol

Interface
Profinet / EtherNet/IP / EtherCAT / Modbus TCP
Interface IIoT
REST API, MQTT parsed
OPC UA
Auxiliary interfaces
8x IO-Link
Port-class
Type A
Output current max.
4 A
Display
no
Operating voltage Ub
18...30 VDC
Connection (COM 1)
M12x1-Female, 4-pin, D-coded
Connection (COM 2)
M12x1-Female, 4-pin, D-coded
Connection (supply voltage IN)
M12x1-Male, 5-pin, L-coded
Connection (supply voltage OUT)
M12x1-Female, 5-pin, L-coded
Connection slots
8x M12x1-Female, 5-pin, A-coded
Digital inputs
16x PNP, Type 3
Digital outputs
16x PNP
Configurable inputs/outputs
yes
Current sum US, sensor
16 A
Current sum UA, actuator
16 A
Housing material
Plastic
Stainless steel, Inserts
Dimension
68 x 38.3 x 226.2 mm
Ambient temperature
-40...70 °C
IP rating
IP68
IP69K
IO-Link version
1.1.4
Safety Hub Support
yes
Scope of delivery
Grounding strap
M4x6 screw
Not incl. in scope of delivery
Label plates
Port cover
More product details
BIC0086

Inductive couplers

Function
IO-Link
Signal type
bi-directional
Transmission distance
0...5 mm
Component
Base
Connection
Connector, M12x1-Male, 4-pin
Rated operating voltage Ue
24 VDC
Housing material
Stainless steel, -
Dimension
Ø 30 x 85 mm
Ambient temperature
-5...70 °C
IP rating
IP67
Transfer rate
COM2 (38.4 kBaud)
COM3 (230.4 kBaud)
Diagnostic channel: COM2 (38.4 kBaud)
Additive cycle time
0 ms
Process data IN
0…32 bytes
Diagnostic channel: 2 bytes
Process data OUT
0…32 bytes
Diagnostic channel: 1 byte
SIO mode
no
Secondary features
Identification
Device Discovery
Operating Hours Counter
Boot Cycle Counter
Extreme Environment Status
Storage Usage Monitoring
Variant Configuration
Secondary features for condition monitoring
Vibration monitoring
Internal temperature monitoring
More product details
BIC0087

Inductive couplers

Function
IO-Link
Signal type
bi-directional
Transmission distance
0...5 mm
Component
Remote
Connection
Connector, M12x1-Female, 5-pin
Output voltage
24 VDC
Rated output current
1.5 A
Output current max.
2.2 A
Housing material
Stainless steel, -
Dimension
Ø 30 x 85 mm
Ambient temperature
-5...70 °C
IP rating
IP67
Transfer rate
COM2 (38.4 kBaud)
COM3 (230.4 kBaud)
Additive cycle time
0 ms
Process data IN
0…32 bytes
Process data OUT
0…32 bytes
SIO mode
no
Secondary features
Identification
Device Discovery
Operating Hours Counter
Boot Cycle Counter
Extreme Environment Status
Storage Usage Monitoring
Variant Configuration
Secondary features for condition monitoring
Vibration monitoring
Internal temperature monitoring
More product details

Downloads

  • SIMPLIFY PACKAGING AUTOMATION. BUILD DIGITAL-READY MACHINES
能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue