Products
Service & Support
Industries & Solutions
Company

Checking the presence of the container for secure filling

Checking the presence of the container for secure filling

To be able to fill milk products such as yogurt or café latte in containers, the container must first be detected. The BUS ultrasonic sensor from Balluff detects from above whether the container is present. Only then is the product filled.

Features

  • Can be used are pressures of up to 6 mbar
  • PTFE membrane provides aggressive media protection
  • Stainless steel housing
  • Digital display with direct measurement value output

Downloads

  • Industry brochure filling and packaging Industry
能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue