Products
Service & Support
Industries & Solutions
Company

Checking stack heights on rack element towers

Checking stack heights on rack element towers

On rack element towers our photoelectric distance sensors precisely monitor the stack height of the welding sheets. Installed above the stack, they use light time-of-flight to determine the available supply fast and with precision. The analog output signal indicates the number of remaining parts. So you always have the overview – from a central location: your robots always have sufficient material to weld. And you can replenish the empty tower without any loss of time.

The features

  • Virtually independent of color, material and reflectivity of the object
  • Generous working range up to maximum 5 m
  • Distance-proportional analog output signal
  • Laser class 1, requires no additional protective measures

Downloads

  • Industry brochure automotive
能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue