
Optical window sensor with dynamic output for falling objects
NPN dynamic normally open (NO)
Alternative products
|
Alternative
|
Further alternative
|
|
![]() |
![]() |
![]() |
|
BOW004JBOW A-1216-DS-C-S756,771.38 CNY |
BOW004LBOW A-1616-DS-C-S757,422.53 CNY |
BOW004HBOW A-1208-DS-C-S757,001.40 CNY |
|
Series | A | A | A |
---|---|---|---|
Dimension | 18 x 170 x 220 mm | 18 x 210 x 220 mm | 18 x 170 x 140 mm |
Active window (PL x AL) | 120 × 160 mm | 160 × 160 mm | 120 × 80 mm |
Interface |
PNP dynamic normally open (NO) NPN dynamic normally open (NO) |
PNP dynamic normally open (NO) NPN dynamic normally open (NO) |
PNP dynamic normally open (NO) NPN dynamic normally open (NO) |
Principle of operation | Optical window sensor | Optical window sensor | Optical window sensor |
Principle of optical operation | Through-beam sensor | Through-beam sensor | Through-beam sensor |
Beam characteristic | Divergent | Divergent | Divergent |
Light type | Infrared | Infrared | Infrared |
Connection | Connector, M8x1-Male, 4-pin | Connector, M8x1-Male, 4-pin | Connector, M8x1-Male, 4-pin |
Housing material | Aluminium, anodized, black | Aluminium, anodized, black | Aluminium, anodized, black |
Material sensing surface | PMMA | PMMA | PMMA |
Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC |
Approval/Conformity |
CE UKCA WEEE |
CE UKCA WEEE |
CE UKCA WEEE |
