Similar Illustration
Only CAD model download is supported
Retroreflective sensors
Series
08M
Dimension
Ø 8 x 57.5 mm
Interface
NPN normally open (NO)
Principle of operation
Photoelectric sensor
Principle of optical operation
Retroreflective sensor
Recommended successor products
BOS01RR
Retroreflective sensors
BOS 08E-NS-PR20-S49
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for China – Balluff Automation (Shanghai) Co., Ltd
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BOS 08M-NS-PR11-S49 | BOS 08E-NS-PR20-S49 | |
|
-
List price
|
868.88 CNY
List price
|
|
| Series | 08M | 08E |
|---|---|---|
| Dimension | Ø 8 x 57.5 mm | Ø 8 x 40 mm |
| Interface | NPN normally open (NO) | NPN normally open (NO) |
| Principle of operation | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Retroreflective sensor | Retroreflective sensor |
| Beam characteristic | Divergent | Divergent |
| Light type | LED, red light | LED, red light |
| Range | 0 m...550 mm | - |
| Connection | Connector, M8x1-Male, 3-pin | Connector, M8x1-Male, 3-pin |
| Housing material | Brass, nickel-plated | Stainless steel |
| Material sensing surface | PMMA | PMMA |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
cULus CE EAC |
CE UKCA cULus WEEE |
| Light spot size | - | Ø 3.0 mm Light exit |
Only CAD model download is supported