Products
Service & Support
Industries & Solutions
Company
Canceled

BOH001E

BOH TR-T48-001-TL-00,1

Micromote - optical sensor heads

Series
T48
Dimension
34 x 10 x 10 mm
Application
Tube sensor
Liquid sensing
Interface
for switching amplifier
Principle of operation
Optical sensor head
Do you have any questions about the product? Get in touch with us.
This product page contains information for China – Balluff Automation (Shanghai) Co., Ltd

Quantity scale

Contact request
Key features
Series
T48
Dimension
34 x 10 x 10 mm
Application
Tube sensor
Liquid sensing
Interface
for switching amplifier
Principle of operation
Optical sensor head
Principle of optical operation
Fork sensor
Special optical feature
Diffraction caused by liquid
Light type
LED, red light
Connection
Leads, 0.10 m, PTFE
Housing material
Aluminium, anodized, black
Material sensing surface
Epoxy
Mounting part
Screw M3
Approval/Conformity
CE
WEEE
Classifications
ECLASS 10.1
27-27-09-05
ECLASS 11.0
27-27-09-05
ECLASS 12.0
27-27-09-05
ECLASS 13.0
27-27-09-05
ECLASS 14.0
27-27-09-05
ECLASS 5.1.4
27-27-09-05
ECLASS 6.2
27-27-09-05
ECLASS 8.1
27-27-09-05
ECLASS 9.0
27-27-09-05
ECLASS 9.1
27-27-09-05
ETIM 4.0
EC002716
ETIM 5.0
EC002716
ETIM 6.0
EC002716
ETIM 7.0
EC002716
ETIM 8.0
EC002716
ETIM 9.0
EC002716
UNSPSC 11
39121528
UNSPSC 7.0901
39121528
能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue