Products
Service & Support
Industries & Solutions
Company
Canceled

BNS020Z

BNS 819-B08-D10-46-10

Mechanical multiple position limit switches

Dimension
72 x 112 x 48 mm
Housing material
Aluminium, Anodized
Number of switching positions
8x Chisel
Version
Snap contact
Operating principle
1-8. Switch position: Mechanical
Do you have any questions about the product? Get in touch with us.
This product page contains information for China – Balluff Automation (Shanghai) Co., Ltd

Quantity scale

Contact request
Key features
Dimension
72 x 112 x 48 mm
Housing material
Aluminium, Anodized
Number of switching positions
8x Chisel
Version
Snap contact
Operating principle
1-8. Switch position: Mechanical
Continuous current
1-8. Switch position: 5 A
Rated operating voltage Ue
1-8. Switch position: 250 V AC
Installation
Vertical
Approach direction
longitudinal, parallel to attachment surface
Approach speed
1-8. Switch position: 20 m/min
Switch position spacing
10 mm
Connection type
1-8. Switch position: Solder connection
Ambient temperature
-5...85 °C
IP rating
IP67
Approval/Conformity
CE
WEEE
Classifications
ECLASS 10.1
27-27-06-02
ECLASS 11.0
27-27-06-02
ECLASS 12.0
27-27-06-02
ECLASS 13.0
27-27-06-02
ECLASS 14.0
27-27-06-02
ECLASS 4.1
27-27-06-06
ECLASS 5.1.4
27-27-06-02
ECLASS 6.2
27-27-06-02
ECLASS 8.1
27-27-06-02
ECLASS 9.0
27-27-06-02
ECLASS 9.1
27-27-06-02
ETIM 4.0
EC001829
ETIM 5.0
EC001829
ETIM 6.0
EC001829
ETIM 7.0
EC001829
ETIM 8.0
EC001829
ETIM 9.0
EC001829
UNSPSC 11
41111900
UNSPSC 7.0901
41111900
能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue