Products
Service & Support
Industries & Solutions
Company

BIS01J9

BIS VU-330-C2-S4

Reader with antennas for the UHF range (860...960 MHz)

Product group
UHF (860...930 MHz)
Working frequency
920.5…924.5 MHz
Radio license
China (SRRC)
Singapore (IMDA)
Dimension
Ø 30 x 98 mm
Antenna type
Planar
Do you have any questions about the product? Get in touch with us.
This product page contains information for China – Balluff Automation (Shanghai) Co., Ltd

Quantity scale

Contact request
Key features
Product group
UHF (860...930 MHz)
Working frequency
920.5…924.5 MHz
Radio license
China (SRRC)
Singapore (IMDA)
Dimension
Ø 30 x 98 mm
Antenna type
Planar
Polarization
circular
Output power adjustable
-7 dBm…+18 dBm (0.2 mW…64 mW)
Connection
M12x1-Male, 4-pin, A-coded
Housing material
1.4404 stainless steel
Interface
RS485 (BIS V connection only)
Operating voltage Ub
24 V DC LPS Class 2
Ambient temperature
0...70 °C
IP rating
IP68
IP69K
Approval/Conformity
SRRC
WEEE
Ecolab
cULus
Classifications
ECLASS 10.1
27-28-04-01
ECLASS 11.0
27-28-04-01
ECLASS 12.0
27-28-04-01
ECLASS 13.0
27-28-04-01
ECLASS 14.0
27-28-04-01
ECLASS 4.1
27-28-04-01
ECLASS 5.1.4
27-28-04-01
ECLASS 6.2
27-28-04-01
ECLASS 8.1
27-28-04-01
ECLASS 9.0
27-28-04-01
ECLASS 9.1
27-28-04-01
ETIM 6.0
EC002996
ETIM 7.0
EC002998
ETIM 8.0
EC002998
ETIM 9.0
EC002998
UNSPSC 11
43211710
UNSPSC 7.0901
43211710
能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue