
Only CAD model download is supported
Pressure-rated inductive sensors
Dimension
51 x 115.82 mm
Switching output
PNP
Switching frequency
10 Hz
Connection
M12x1, 4-pin
Operating voltage Ub
10...30 VDC
Recommended successor products

BES05Z6
Pressure-rated inductive sensors
BES 516-300-S358/4.562"-S4
Estimated vailability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
This product page contains information for China – Balluff Automation (Shanghai) Co., Ltd
Alternative products
Discontinued
|
Recommended alternative
|
|
![]() |
![]() |
|
BHS0047BES 516-300-S295/4.560"-S4- |
BES05Z6BES 516-300-S358/4.562"-S43,280.20 CNY |
|
Dimension | 51 x 115.82 mm | Ø 12.7 mm x 4.562 ″ |
---|---|---|
Switching output | PNP | PNP/NPN normally open (NO) |
Switching frequency | 10 Hz | 30 Hz |
Connection | M12x1, 4-pin | Connector, M12x1-Male, 4-pin |
Operating voltage Ub | 10...30 VDC | 10...30 VDC |
Approval/Conformity |
CE cULus EAC WEEE |
CE cULus UKCA WEEE |

Only CAD model download is supported