
Inductive proximity switches and proximity sensors
Alternative products
|
Alternative
|
Further alternative
|
|
![]() |
![]() |
![]() |
|
BES060HBES M08MG-USC20B-BP00,2-GS04-U03436.50 CNY |
BES001ZBES M08MG-GSC20B-BP00,3-GS04405.75 CNY |
BES0324BES M08MG-GSC20B-BP00,3-GS04-1011,063.20 CNY |
|
Dimension | Ø 8 x 40 mm | Ø 8 x 40 mm | Ø 8 x 40 mm |
---|---|---|---|
Style Housing | M8x1 | M8x1 | M8x1 |
Installation | for flush mounting | for flush mounting | for flush mounting |
Range | 2 mm | 2 mm | 2 mm |
Switching output | Non-polarized normally open (NO) | polarized normally open (NO) | polarized normally open (NO) |
Switching frequency | 1500 Hz | 1500 Hz | 1500 Hz |
Housing material | Brass, Nickel-free coated | Brass, Nickel-free coated | Brass, Nickel-free coated |
Material sensing surface | PBT | PBT | ceramic coated |
Connection | Cable with connector, M12x1-Male, 4-pin, 0.20 m, PUR | Cable with connector, M12x1-Male, 4-pin, 0.30 m, PUR | Cable with connector, M12x1-Male, 4-pin, 0.30 m, PUR |
Operating voltage Ub | 10...30 VDC | 10...36 VDC | 10...30 VDC |
Ambient temperature | -25...70 °C | -25...70 °C | -25...70 °C |
IP rating | IP67 | IP67 | IP67 |
Approval/Conformity |
CE WEEE |
CE UKCA cULus WEEE |
CE cULus WEEE |
