
Inductive proximity switches and proximity sensors
Alternative products
Discontinued
|
Alternative
|
Further alternative
|
|
![]() |
![]() |
![]() |
|
BES04EHBES M12MG-GSC30B-BV10- |
BES0046BES M12MG-GSC30B-BV03265.43 CNY |
BES0045BES M12MG-GSC30B-BV02250.88 CNY |
|
Dimension | Ø 12 x 43 mm | Ø 12 x 43 mm | Ø 12 x 43 mm |
---|---|---|---|
Style Housing | M12x1 | M12x1 | M12x1 |
Installation | for flush mounting | for flush mounting | for flush mounting |
Range | 3 mm | 3 mm | 3 mm |
Switching output | polarized normally open (NO) | polarized normally open (NO) | polarized normally open (NO) |
Switching frequency | 1300 Hz | 1300 Hz | 1300 Hz |
Housing material | Brass, Nickel-free coated | Brass, Nickel-free coated | Brass, Nickel-free coated |
Material sensing surface | PA 12 | PA 12 | PA 12 |
Connection | Cable, 10.00 m, PVC | Cable, 3.00 m, PVC | Cable, 2.00 m, PVC |
Operating voltage Ub | 10...36 VDC | 10...36 VDC | 10...36 VDC |
Ambient temperature | -25...70 °C | -25...70 °C | -25...70 °C |
IP rating | IP67 | IP67 | IP67 |
Approval/Conformity |
cULus CE EAC WEEE |
CE UKCA cULus WEEE |
cULus CE UKCA WEEE |
