Similar Illustration
Only CAD model download is supported
Capacitive proximity switches for object detection
Dimension
Ø 30 x 4 mm
Series
D30
Installation
for flush mounting
Connection
Cable, 2.00 m, PUR
Switching output
PNP normally closed (NC)
Do you have any questions about the product?
Get in touch with us.
This product page contains information for China – Balluff Automation (Shanghai) Co., Ltd
Alternative products
|
Discontinued
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCS D30T401-POC15C-EP02 | BCS D30T406-XXS15C-EP02-GZ01-002 | BCS D30T401-PSC15C-EP02 | |
|
-
List price
|
807.76 CNY
List price
|
1,116.96 CNY
List price
|
|
| Dimension | Ø 30 x 4 mm | Ø 30 x 4 mm | Ø 30 x 4 mm |
|---|---|---|---|
| Series | D30 | D30 | D30 |
| Installation | for flush mounting | for flush mounting | for flush mounting |
| Connection | Cable, 2.00 m, PUR | Cable with connector, Special connector-Special connector, 2.00 m, PUR | Cable, 2.00 m, PUR |
| Switching output | PNP normally closed (NC) | - | PNP normally open (NO) |
| Switching frequency | 100 Hz | - | 100 Hz |
| Range | 2...15 mm | 1...15 mm | 2...15 mm |
| Sensitivity | Switching distance adjustable | adjustable on base unit | Switching distance adjustable |
| Housing material | 1.4301 stainless steel | 1.4301 stainless steel | 1.4301 stainless steel |
| Material sensing surface | PTFE | PTFE | PTFE |
| Ambient temperature | -30...70 °C | -30...80 °C | -30...70 °C |
| Operating voltage Ub | 10...35 VDC | - | 10...35 VDC |
| Approval/Conformity |
CE cULus WEEE |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
| IP rating | IP67 | IP66 | IP67 |
| Interface | - | Special interface | - |
Only CAD model download is supported