Similar Illustration
Only CAD model download is supported
Portable UHF read/write units (860/930 MHz)
Product group
UHF (860...930 MHz)
Product name
Standard
Radio license
Europe (CE)
Dimension
100 x 51 x 265 mm
Antenna type
Dipole
Recommended successor products
BAE00J8
Portable UHF read/write units (860/930 MHz)
BIS U-870-1-008-X-001
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for China – Balluff Automation (Shanghai) Co., Ltd
Alternative products
|
Discontinued
|
Discontinued
Recommended alternative
|
|
|
|
|
|
| BIS U-870-1-008-X-000 | BIS U-870-1-008-X-001 | |
|
-
List price
|
-
List price
|
|
| Product group | UHF (860...930 MHz) | UHF (860...930 MHz) |
|---|---|---|
| Product name | Standard | WLAN |
| Radio license | Europe (CE) | Europe (CE) |
| Dimension | 100 x 51 x 265 mm | 100 x 51 x 265 mm |
| Antenna type | Dipole | Dipole |
| Display | TFT Touchscreen-Display (color): 480x640 VGA resolution | TFT Touchscreen-Display (color): 480x640 VGA resolution |
| Keypad | 52 keys, alphanumeric | 52 keys, alphanumeric |
| Operating voltage Ub | 3.7 V DC rechargeable battery pack | 3.7 V DC rechargeable battery pack |
| Storage temperature | -40...60 °C | -40...60 °C |
| Ambient temperature | -10...50 °C | -10...50 °C |
| IP rating | IP65 | IP65 |
| Approval/Conformity |
CE WEEE |
CE WEEE |
Only CAD model download is supported