Products
Service & Support
Industries & Solutions
Company

28.04.2023

The standard portfolio for inductive sensors

Simple and good

The standard portfolio for inductive sensors

From mechanical engineering and electronics manufacturing to intralogistics, assembly and handling technology, woodworking and textile processing, automation is hardly conceivable without inductive sensors. Wherever automation takes place, detecting the presence of metallic objects, operating without contact or wear, and high reliability are in demand. You can now choose from a new entrylevel portfolio of BES inductive sensors from Balluff.

These precise sensors are designed for normal factory environments and offer an excellent price/performance ratio. This makes them particularly suitable for applications that are not technically demanding, but which are more demanding in terms of price and volume, like in material handling or (intra-)logistics.

Features

  • Universal use in normal factory environments
  • Optimal performance for price point
  • Reliable object detection due to double switching distance
  • Optimized visual monitoring with operating voltage display and 360° light
  • Easy to mount and replace using clamp holder with fixed stop (optional)
  • Environmentally friendly multi-piece packaging for higher quantities (from 25 sensors)

Select your inductive sensor now

Save time and waste

Our new portfolio of inductive sensors is specifically designed for standard applications in high volume quantities. Therefore, they can be ordered efficiently for larger volume quantities. Environmentally friendly multi-packaging of 25 pieces eliminates the need for time-consuming unpacking of individual sensors. The mounting material is included separately. This saves time and packaging waste.

Our accessories for you

With the optionally available clamp holder, the sensors can be quickly mounted without tools and, if necessary, also replaced "plug and play".

After the sensor has been mounted easily with its simple clamp holder, its specially developed plastic backend with LEDs gives you a 360° functional display of the sensor status. In addition to the switching status, it also shows the power supply status and the fault condition, e.g. short circuit. This means you have everything in view to identify errors more quickly, reduce downtimes, and increase system availability.

Found the right inductive sensor and still looking for the right network block? Here you will find the entry into the world of network technology with our new generation of blocks.

Downloads

  • The standard portfolio for BES inductive sensors – simple and good
能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue