Products
Service & Support
Industries & Solutions
Company

18.04.2024

The smart magnetic field positioning systems BMP02

Position feedback in the tightest spaces

The smart magnetic field positioning systems BMP02

The smart factory with its complex production lines demands great flexibility. Keeping a constant eye on the process becomes critical. This is where sensor technology plays a decisive role in pneumatics, e.g. in various pneumatic drives, compact and precise grippers, punching and screwing devices, and tool changers. The sensor technology ensures the required speed, precision and flexibility.

With the BMP series, Balluff has a smart position system in its product range that delivers an absolute position signal for the stroke path of a piston and also provides information on the sensor status and the current ambient conditions via IO-Link.

The solution where space is limited

With the BMP02, we are expanding our portfolio to include a magnetic field position measuring system whose size makes it particularly shines when used in pneumatics. This is because we have shrunk it down to be an ideal fit in applications that offer little space for a sensor, e.g. in factory automation, material handling or robotics.
As with the BMP, the BMP02 provides continuous and precise contactless position feedback – the basis for high process reliability and automation quality. Due to the small form factor and the simple parameterization of the system, commissioning and adjustment in particular have been significantly improved. Condition monitoring, an intelligent stroke profile and the measuring sensor profile also ensure the BMP02 is smart and powerful. This way, you achieve the dynamics, precision and flexibility that the smart factory with its complex production lines requires.

Features

  • Reliable and wear-free position feedback in confined spaces
  • Measuring range up to 22 mm
  • Axial and radial magnetic polarization, which is detected automatically
  • Application-relevant linearity and repeatability
  • Low temperature drift and very good electromagnetic compatibility
  • Ideal for condition monitoring, predictive maintenance and format change thanks to IO-Link

Fast, flexible and precise:

Configure your magnetic field positioning system now according to your individual requirements

BMP01

Easy to integrate and flexibly configurable

For measuring ranges from 32 mm to 256 mm

to the product configuration
BMP02

Reliable in the tightest spaces

For short measuring ranges up to 22 mm

to the product configuration

Downloads

  • BMP02 magnetic field positioning systems
能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue