Products
Service & Support
Industries & Solutions
Company

09.06.2022

The new amplifier generation BAE

Makes BOH sensor heads IO-Link capable

The new amplifier generation BAE

The new BAE amplifier series from Balluff enables IO-Link communication for optoelectronic sensors. This allows you to use Balluff's precise miniature sensors and versatile light bands in centralized, lean production environments. There, IO-Link enables monitoring of important system parameters and process data such as operating hours, temperature, voltage peaks and signal strength — a big step towards predictive maintenance.

Intuitive and reliable

The OLED display and highly visible LEDs make commissioning easier by providing direct feedback. During use, the LEDs reliably indicate switching status, operation and overload, and warn when an unstable range is reached. All built-in options such as sensitivity, light/dark mode or measuring principle can be easily set via buttons on the device or via IO-Link.

Four variants for maximum user-friendliness

For particularly efficient use of optical sensor heads, you can choose between four versions of the BAE SA-OH amplifiers according to your requirements.

  • Amplifiers with integrated display allow you to make settings on the device itself as usual, or to configure them via IO-Link. These amplifiers also offer a particularly wide range of functions and options, including a switching frequency of up to 4kHz for fast counting. In addition, with these devices, the pulse time can be extended for object detection, for example, if the target does not remain in the detection range long enough.

  • Small and slim versions without display are useful if you want to parameterize your sensor heads using the amplifiers exclusively via IO-Link.

  • Amplifiers with analog output and a switching frequency of 8kHz are suitable for monitoring continuous processes. This allows the full signal range to be used.

  • Amplifiers with built-in potentiometers for direct and intuitive sensitivity adjustment, or alternatively with automatic teach-in buttons, are ideal for common applications.


Versatile application possibilities thanks to different modes

The new BAE amplifier series can be flexibly adapted to specific requirements. Stable environments, harsh conditions, high-speed tasks, multiple side-by-side sensor devices and much more: diverse modes make the amplifiers true multi-talents.

  • Single-point and two-point mode: general edge detection in stable environments

  • Window mode: presence detection in harsher environments

  • Dynamic mode: short pulses for fast processes like counting or ejection control

  • Threshold mode: suppression of environmental effects; elimination of the effects of dust, misalignment, temperature drift

  • selectable speed modes, also for high-speed tasks with up to 8kHz

  • synchronization mode for up to eight side-by-side sensor devices

  • multiple power supply modes


Features

  • Compatible with all Balluff optoelectronic sensor heads and light strips
  • Predictive maintenance through IO-Link functionality
  • Mountable on DIN rail or via mounting holes
  • Fast and efficient setup, intuitive operation, and easy adjustment during operation
  • Different operating and speed modes
  • Synchronization of up to eight devices without crosstalk

BAE-Amplifier

BAE0119

Micromote - Amplifier for optical sensor heads

BAE011C

Micromote - Amplifier for optical sensor heads

BAE011F

Micromote - Amplifier for optical sensor heads

BAE0119

Micromote - Amplifier for optical sensor heads

Series
SA-OH
Dimension
12 x 40.1 x 80.5 mm
Interface
IO-Link: 1.1
2x PNP/NPN/push-pull: NO/NC
Display
OLED Display
supply voltage - LED green
Output 1 active - LED yellow
Output 2 active - LED yellow
Alarm function - LED red
Sync - LED orange
Setting
Auto-Synch
Contrast of the OLED display
Counter mode
Delay time
Dynamic function
External teach function
Factory setting (Reset)
IO-Link
Light-on/dark-on
On-/off delay
SIO mode/IO-Link mode
Window function/standard switching function
Teach stat./dyn./man.
Teach 1-Point/2-Point/dyn.
Synchronization on/off
Sensitivity (switch point)
Read direction of the OLED display
Gain
Hysteresis
Additional features
Two Switching Outputs
Synchronization
External teach
Hysteresis adjustable
Signal Delay
Counter mode
Adjuster
Configuration via IO-Link
button
Connection
Connector, M8x1-Male, 4-pin
Housing material
PC
PA 12
Operating voltage Ub
15...30 VDC
Approval/Conformity
CE
WEEE
cULus
UKCA
More product details
BAE011C

Micromote - Amplifier for optical sensor heads

Series
SA-OH
Dimension
10 x 32.5 x 77.3 mm
Interface
IO-Link: 1.1
2x PNP/NPN/push-pull: NO/NC
Display
Communication - Green LED, flashing
Output 1 active - LED yellow
Setting
Counter mode
Delay time
Dynamic function
External teach function
Factory setting (Reset)
IO-Link
Light-on/dark-on
On-/off delay
SIO mode/IO-Link mode
Window function/standard switching function
Teach stat./dyn./man.
Teach 1-Point/2-Point/dyn.
Sensitivity (switch point)
Gain
Hysteresis
Additional features
Two Switching Outputs
External teach
Hysteresis adjustable
Signal Delay
Counter mode
Adjuster
Configuration via IO-Link
Connection
Connector, M8x1-Male, 4-pin
Housing material
PA
PA 6
Operating voltage Ub
15...30 VDC
Approval/Conformity
CE
WEEE
cULus
UKCA
More product details
BAE011F

Micromote - Amplifier for optical sensor heads

Series
SA-OH
Dimension
15 x 40.1 x 77.3 mm
Interface
IO-Link: 1.1
2x PNP/NPN/push-pull: NO/NC
Display
OLED Display
supply voltage - LED green
Output 1 active - LED yellow
Output 2 active - LED yellow
Alarm function - LED red
Sync - LED orange
Setting
Auto-Synch
Contrast of the OLED display
Counter mode
Delay time
Dynamic function
External teach function
Factory setting (Reset)
IO-Link
Light-on/dark-on
On-/off delay
SIO mode/IO-Link mode
Window function/standard switching function
Teach stat./dyn./man.
Teach 1-Point/2-Point/dyn.
Synchronization on/off
Sensitivity (switch point)
Read direction of the OLED display
Gain
Hysteresis
Additional features
Two Switching Outputs
Synchronization
External teach
Hysteresis adjustable
Signal Delay
Counter mode
Adjuster
Configuration via IO-Link
button
Connection
Cable, 2 m, PUR
Housing material
PC
PA 12
Operating voltage Ub
15...30 VDC
Approval/Conformity
CE
WEEE
cULus
UKCA
More product details

BOH-Sensor Heads

BOH00FK

Micromote - optical sensor heads

BOH001U

Micromote - optical sensor heads

BOH0027

BOH000A

Micromote - optical sensor heads

BOH00FK

Micromote - optical sensor heads

Dimension
22 x 14 x 220 mm
Principle of operation
Optical sensor head
Principle of optical operation
Through-beam sensor
Special optical feature
Light array
Light type
LED infrared
Active length AL 1
200 mm
Range
10...500 mm
Connection
Cable with connector, M8x1-Female, 3-pin, 2 m, PUR
Housing material
Aluminum, anodized, black
Material sensing surface
PMMA
Mounting part
Screw M4 (2x)
Smallest part typ.
3.0 mm
Approval/Conformity
CE
UKCA
cULus
WEEE
More product details
BOH001U

Micromote - optical sensor heads

Series
T32
Dimension
34 x 10 x 10 mm
Application
Tube sensor
Water detection
Interface
for switching amplifier
Principle of operation
Optical sensor head
Principle of optical operation
Fork sensor
Special optical feature
Light absorption with water
Light type
LED Near-infrared for water detection
Connection
Cable with connector, M8x1-Female, 1 m, PUR
Housing material
Aluminium, anodized, black
Material sensing surface
Epoxy
Mounting part
Screw M3
Approval/Conformity
CE
UKCA
WEEE
More product details
BOH0027

Series
R018
Dimension
13 x 3 x 13.5 mm
Interface
for switching amplifier
Principle of operation
Optical sensor head
Principle of optical operation
Diffuse sensor, energetic
Beam characteristic
divergent, max. 3.5°
Light type
microSPOT-LED red light
Light spot size
Ø 10 mm at 50 mm
Range
3.5...60 mm
Connection
Cable with connector, M8x1-Female, 1 m, PUR
Housing material
Aluminum, anodized, natural
Material sensing surface
Glass
Mounting part
Screw M3
Smallest part typ.
0.2 mm
Approval/Conformity
CE
UKCA
WEEE
More product details
BOH000A

Micromote - optical sensor heads

Series
G02
Dimension
Ø 2 x 8.6 mm
Interface
for switching amplifier
Principle of operation
Optical sensor head
Principle of optical operation
Through-beam sensor
Beam characteristic
Divergent
Light type
LED, red light
Light spot size
Ø 35 mm
Range
0...300 mm
Connection
Cable with connector, M8x1-Female, 1 m, PUR
Housing material
Stainless steel
Material sensing surface
Epoxy
Mounting part
Diameter 2.0 mm
Smallest part typ.
0.2 mm
Approval/Conformity
CE
UKCA
WEEE
More product details

Downloads

  • The new amplifier generation – makes BOH sensor heads IO-Link capable
能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue