Products
Service & Support
Industries & Solutions
Company

25.11.2024

New magnetostrictive sensor generation BTL

With EtherCAT interface

New magnetostrictive sensor generation BTL

Magnetostrictive sensors measure position and speed with high reliability and precision and are available with the EtherCAT interface. When space is at a premium, this latest generation of BTL (magnetostrictive) position measuring systems from Balluff really come into their own, with particularly compact mini-rod or profile designs that are robust and easy to install.

The right sensor solution for a wide range of applications

The latest generation of BTL magnetostrictive position measuring systems offers a customised combination of features depending on the product version. We differentiate between two performance classes, allowing you to easily configure the right solution for your application and budget.

Sensors in performance class B1 score points with basic functions and an excellent price-performance ratio, while position measuring systems in performance class C1 excel in demanding applications that call for maximum performance.

For the new BTL generation, this means 1 or 2 connectors, with or without LED, and up to 75° or 85° ambient temperature.

Mini-rod versions in performance classes B and C

Profile versions (round and square) in performance classes B and C


The optimized BTL profile with EtherCAT interface

Keep a firm grasp on all movements

Travel movements at the blow station are under control with Balluff BTL magnetostrictive linear position sensors, even if there are vibrations. The high-precision measurement systems have an EtherCAT interface. Because of their contact-free and wear-free measuring principle, they contribute to long machine running times.


The new BTL rod with EtherCAT interface

Ensure gentle mold closing

With the help of a high-precision magnetostrictive linear position sensor from Balluff you can precisely monitor the closing motion of the platen. A gentle mold closure reduces wear and extends your mold's useful life.


Your advantages at a glance

EtherCAT interface: fast and efficient data transmission

Profile and mini-rod design in two performance classes: customisable solutions

Robust, compact housing: reliability in the smallest installation space

Regional production possible ("local for local"): high product availability

Would you like more information on the new generation of position measuring systems?

Learn more

Downloads

  • Rod-style BTL with Ethercat interface
  • Profile design BTL with Ethercat interface
能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue