Products
Service & Support
Industries & Solutions
Company

10.07.2026

The comprehensive portfolio of new-generation fork sensors

Mount instead of align – the easiest way to use optical sensors

With its new generation of fork sensors, Balluff presents a comprehensive portfolio that reliably covers all industrial requirements. From economical entry-level variants and powerful standard models to high-precision laser and robust infrared variants, the product family offers the right solution for every application. In addition to different fork widths and various light types, the broad portfolio also includes variants for a wide range of special applications. 

Modern optics, robust construction, and full mechanical compatibility with the previous generation ensure easy integration and future-proof automation—regardless of whether it's a simple presence detection or a demanding precision task. 

The similarities of all variants of the new fork sensor generation 

Mechanically fully backwards compatible

Transmitter and receiver perfectly adjusted in the housing - no alignment required

The pre-adjusted alignment of the transmitter and receiver ensures precise installation of the light beam in accordance with the design.

Ready for immediate use thanks to the practical plug-and-play system

IP67 die-cast zinc housing for use, even in harsh environments


Focus on the essentials: our Entry Line 

Balluff is adding a basic fork sensor variant as an extension of their portfolio. This series represents the perfect balance between functionality and user-friendliness, built into an extremely robust design. 

These fork sensors are the ideal solution for users who need a sensor solution that is as economical as it is reliable. They use red light, offer basic functions and are costoptimized but do not compromise on the usual Balluff robustness: the sensors detect objects regardless of color and surface, even under demanding industrial conditions thanks to the robust metal housing. 

Features

  • Cost-optimized, economical solution
  • Plug-and-Play System: ready for immediate use
  • Unintentional adjustment is impossible
  • Simple alignment and monitoring thanks to visible red transmitter light
  • Reliable object detection regardless of color and surface
  • Three fork size openings for different requirements: 30, 50 and 80 mm


The standard versions of the new generation: IO-Link and more 

When applications have higher technical requirements, such as switching frequency, smallest object detection, or signal transmission to the control system, the standard versions are the logical next step. They combine excellent optical performance with a choice between classic standard operation (SIO mode) or modern IO-Link communication. 

Optimize your processes with modern IO-Link communication: Higher switching frequency of 5 kHz, up to 50% improved repeatability and smallest-part detection, 100% improved ambient light immunity and robust operation thanks to higher functional reserve ensure maximum efficiency and reliability. Equipped with integrated pulse extension, the fork sensors ensures that even short signals are reliably detected – so no data is lost. 

Features

  • Significantly improved optical performance (ambient light immunity, repeat accuracy, smallest part detection)
  • IO-Link for smart communication: remote configuration, monitoring of optical condition, voltage, and temperature, contamination monitoring, and potentiometer lock function
  • Fork sizes for various requirements from 5 to 220 mm
  • Operation in SIO mode with switching output and signal monitoring via IO-Link possible
  • Device replacement without manual intervention or knowledge, with data storage in the master
  • Integrated pulse extension


Laser and infrared variants – For special applications and maximum precision 

Laser and infrared variants are the right solution for particularly demanding tasks. Laser variants offer higher edge accuracy, detect even the smallest structures through narrow gaps and small openings, and support precise positioning thanks to their fine light spot. 

In dirty environments, infrared technology really comes into its own.

Features

  • Infrared variants with fork widths from 5 to 220 mm
  • Laser variants with fork widths from 30 to 120 mm
  • IO-Link for smart communication


Clear logic – a seamless portfolio 

The structure of the portfolio follows a simple, easy-to-understand system.

Balluff thus offers a logically structured and complete portfolio that enables you to serve every application with the optimum technology. 

Is Entry sufficient?

Perfect – efficient and ready for immediate use.

Are higher performance parameters required?

Standard.

Is a special application or maximum precision required?

Laser, infrared & special variants.


Video thumbnail

Our products

BGL Fork sensors, Entry Line 

BGL0070

BGL006Y

BGL006Z

BGL0070

Dimension
10 x 50 x 68 mm
Fork opening
30 mm
Interface
Push-pull: NO(PNP)/NC(NPN)
Principle of operation
Fork sensor
Principle of optical operation
Through-beam sensor
Beam characteristic
Divergent
Light type
LED, red light
Light spot size
Ø 0.85 mm Light exit
Connection
Connector, M8x1-Male, 3-pin
Housing material
Zinc, Die casting, black coated
PUR, PA 6.6
Material sensing surface
Glass
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
UKCA
WEEE
cULus
More product details
BGL006Y

Dimension
10 x 70 x 88 mm
Fork opening
50 mm
Interface
Push-pull: NO(PNP)/NC(NPN)
Principle of operation
Fork sensor
Principle of optical operation
Through-beam sensor
Beam characteristic
Divergent
Light type
LED, red light
Light spot size
Ø 1 mm Light exit
Connection
Connector, M8x1-Male, 3-pin
Housing material
Zinc, Die casting, black coated
PUR, PA 6.6
Material sensing surface
Glass
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
UKCA
WEEE
cULus
More product details
BGL006Z

Dimension
10 x 100 x 88 mm
Fork opening
80 mm
Interface
Push-pull: NO(PNP)/NC(NPN)
Principle of operation
Fork sensor
Principle of optical operation
Through-beam sensor
Beam characteristic
Divergent
Light type
LED, red light
Light spot size
Ø 1.2 mm Light exit
Connection
Connector, M8x1-Male, 3-pin
Housing material
Zinc, Die casting, black coated
PUR, PA 6.6
Material sensing surface
Glass
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
UKCA
WEEE
cULus
More product details

BGL sensors in red light version 

BGL007Y

BGL008L

BGL0083

BGL0080

BGL0081

BGL007Z

BGL0082

BGL0084

BGL008K

BGL007Y

Dimension
10 x 50 x 68 mm
Fork opening
30 mm
Interface
IO-Link-Device: 1.1.3
Push-Pull/IO-Link: NO(PNP)/NC(NPN)
Principle of operation
Fork sensor
Principle of optical operation
Through-beam sensor
Beam characteristic
Divergent
Light type
LED, red light
Light spot size
Ø 0.85 mm Light exit
Connection
Connector, M8x1-Male, 3-pin
Housing material
Zinc, Die casting, black coated
PUR, PA 6.6
Material sensing surface
Glass, coated
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
UKCA
cULus
WEEE
More product details
BGL008L

Dimension
10 x 240 x 153 mm
Fork opening
220 mm
Interface
IO-Link-Device: 1.1.3
Push-Pull/IO-Link: NO(PNP)/NC(NPN)
Principle of operation
Fork sensor
Principle of optical operation
Through-beam sensor
Beam characteristic
Divergent
Light type
LED, red light
Light spot size
Ø 1.7 mm Light exit
Connection
Connector, M8x1-Male, 3-pin
Housing material
Zinc, Die casting, black coated
PUR, PA 6.6
Material sensing surface
Glass, coated
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
UKCA
cULus
WEEE
More product details
BGL0083

Dimension
10 x 30 x 54 mm
Fork opening
10 mm
Interface
IO-Link-Device: 1.1.3
Push-Pull/IO-Link: NO(PNP)/NC(NPN)
Principle of operation
Fork sensor
Principle of optical operation
Through-beam sensor
Beam characteristic
Divergent
Light type
LED, red light
Light spot size
Ø 0.85 mm Light exit
Connection
Connector, M8x1-Male, 3-pin
Housing material
Zinc, Die casting, black coated
PUR, PA 6.6
Material sensing surface
Glass
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
UKCA
cULus
WEEE
More product details
BGL0080

Dimension
10 x 100 x 88 mm
Fork opening
80 mm
Interface
IO-Link-Device: 1.1.3
Push-Pull/IO-Link: NO(PNP)/NC(NPN)
Principle of operation
Fork sensor
Principle of optical operation
Through-beam sensor
Beam characteristic
Divergent
Light type
LED, red light
Light spot size
Ø 1.7 mm Light exit
Connection
Connector, M8x1-Male, 3-pin
Housing material
Zinc, Die casting, black coated
PUR, PA 6.6
Material sensing surface
Glass, coated
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
UKCA
cULus
WEEE
More product details
BGL0081

Dimension
10 x 140 x 93 mm
Fork opening
120 mm
Interface
IO-Link-Device: 1.1.3
Push-Pull/IO-Link: NO(PNP)/NC(NPN)
Principle of operation
Fork sensor
Principle of optical operation
Through-beam sensor
Beam characteristic
Divergent
Light type
LED, red light
Light spot size
Ø 2.0 mm Light exit
Connection
Connector, M8x1-Male, 3-pin
Housing material
Zinc, Die casting, black coated
PUR, PA 6.6
Material sensing surface
Glass, coated
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
UKCA
cULus
WEEE
More product details
BGL007Z

Dimension
10 x 70 x 88 mm
Fork opening
50 mm
Interface
IO-Link-Device: 1.1.3
Push-Pull/IO-Link: NO(PNP)/NC(NPN)
Principle of operation
Fork sensor
Principle of optical operation
Through-beam sensor
Beam characteristic
Divergent
Light type
LED, red light
Light spot size
Ø 1.2 mm Light exit
Connection
Connector, M8x1-Male, 3-pin
Housing material
Zinc, Die casting, black coated
PUR, PA 6.6
Material sensing surface
Glass, coated
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
UKCA
cULus
WEEE
More product details
BGL0082

Dimension
10 x 25 x 54 mm
Fork opening
5 mm
Interface
IO-Link-Device: 1.1.3
Push-Pull/IO-Link: NO(PNP)/NC(NPN)
Principle of operation
Fork sensor
Principle of optical operation
Through-beam sensor
Beam characteristic
Divergent
Light type
LED, red light
Light spot size
Ø 0.85 mm Light exit
Connection
Connector, M8x1-Male, 3-pin
Housing material
Zinc, Die casting, black coated
PUR, PA 6.6
Material sensing surface
Glass
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
UKCA
cULus
WEEE
More product details
BGL0084

Dimension
10 x 40 x 58 mm
Fork opening
20 mm
Interface
IO-Link-Device: 1.1.3
Push-Pull/IO-Link: NO(PNP)/NC(NPN)
Principle of operation
Fork sensor
Principle of optical operation
Through-beam sensor
Beam characteristic
Divergent
Light type
LED, red light
Light spot size
Ø 0.85 mm Light exit
Connection
Connector, M8x1-Male, 3-pin
Housing material
Zinc, Die casting, black coated
PUR, PA 6.6
Material sensing surface
Glass
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
UKCA
cULus
WEEE
More product details
BGL008K

Dimension
10 x 200 x 153 mm
Fork opening
180 mm
Interface
IO-Link-Device: 1.1.3
Push-Pull/IO-Link: NO(PNP)/NC(NPN)
Principle of operation
Fork sensor
Principle of optical operation
Through-beam sensor
Beam characteristic
Divergent
Light type
LED, red light
Light spot size
Ø 1.7 mm Light exit
Connection
Connector, M8x1-Male, 3-pin
Housing material
Zinc, Die casting, black coated
PUR, PA 6.6
Material sensing surface
Glass, coated
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
UKCA
cULus
WEEE
More product details

BGL sensors in laser version 

BGL008E

BGL008F

BGL008H

BGL008J

BGL008E

Dimension
10 x 50 x 68 mm
Fork opening
30 mm
Interface
IO-Link-Device: 1.1.3
Push-Pull/IO-Link: NO(PNP)/NC(NPN)
Principle of operation
Fork sensor
Principle of optical operation
Through-beam sensor
Beam characteristic
Collimated
Light type
Laser red light
Light spot size
Ø 0.3 mm Light exit
Connection
Connector, M8x1-Male, 3-pin
Housing material
Zinc, Die casting, black coated
PUR, PA 6.6
Material sensing surface
Glass, coated
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
UKCA
cULus
WEEE
More product details
BGL008F

Dimension
10 x 70 x 88 mm
Fork opening
50 mm
Interface
IO-Link-Device: 1.1.3
Push-Pull/IO-Link: NO(PNP)/NC(NPN)
Principle of operation
Fork sensor
Principle of optical operation
Through-beam sensor
Beam characteristic
Collimated
Light type
Laser red light
Light spot size
Ø 0.3 mm Light exit
Connection
Connector, M8x1-Male, 3-pin
Housing material
Zinc, Die casting, black coated
PUR, PA 6.6
Material sensing surface
Glass, coated
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
UKCA
cULus
WEEE
More product details
BGL008H

Dimension
10 x 100 x 88 mm
Fork opening
80 mm
Interface
IO-Link-Device: 1.1.3
Push-Pull/IO-Link: NO(PNP)/NC(NPN)
Principle of operation
Fork sensor
Principle of optical operation
Through-beam sensor
Beam characteristic
Collimated
Light type
Laser red light
Light spot size
Ø 0.3 mm Light exit
Connection
Connector, M8x1-Male, 3-pin
Housing material
Zinc, Die casting, black coated
PUR, PA 6.6
Material sensing surface
Glass, coated
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
UKCA
cULus
WEEE
More product details
BGL008J

Dimension
10 x 140 x 93 mm
Fork opening
120 mm
Interface
IO-Link-Device: 1.1.3
Push-Pull/IO-Link: NO(PNP)/NC(NPN)
Principle of operation
Fork sensor
Principle of optical operation
Through-beam sensor
Beam characteristic
Collimated
Light type
Laser red light
Light spot size
Ø 0.3 mm Light exit
Connection
Connector, M8x1-Male, 3-pin
Housing material
Zinc, Die casting, black coated
PUR, PA 6.6
Material sensing surface
Glass, coated
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
UKCA
cULus
WEEE
More product details

BGL sensors in infrared version 

BGL008R

BGL008P

BGL008N

BGL008M

BGL0088

BGL0089

BGL008A

BGL008C

BGL008T

BGL008R

Dimension
10 x 200 x 153 mm
Fork opening
180 mm
Interface
IO-Link-Device: 1.1.3
Push-Pull/IO-Link: NO(PNP)/NC(NPN)
Principle of operation
Fork sensor
Principle of optical operation
Through-beam sensor
Beam characteristic
Divergent
Light type
LED infrared
Light spot size
Ø 2 mm Light exit
Connection
Connector, M8x1-Male, 3-pin
Housing material
Zinc, Die casting, black coated
PUR, PA 6.6
Material sensing surface
Glass, coated
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
UKCA
cULus
WEEE
More product details
BGL008P

Dimension
10 x 40 x 58 mm
Fork opening
20 mm
Interface
IO-Link-Device: 1.1.3
Push-Pull/IO-Link: NO(PNP)/NC(NPN)
Principle of operation
Fork sensor
Principle of optical operation
Through-beam sensor
Beam characteristic
Divergent
Light type
LED infrared
Light spot size
Ø 1.5 mm Light exit
Connection
Connector, M8x1-Male, 3-pin
Housing material
Zinc, Die casting, black coated
PUR, PA 6.6
Material sensing surface
Glass
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
UKCA
cULus
WEEE
More product details
BGL008N

Dimension
10 x 30 x 54 mm
Fork opening
10 mm
Interface
IO-Link-Device: 1.1.3
Push-Pull/IO-Link: NO(PNP)/NC(NPN)
Principle of operation
Fork sensor
Principle of optical operation
Through-beam sensor
Beam characteristic
Divergent
Light type
LED infrared
Light spot size
Ø 2 mm Light exit
Connection
Connector, M8x1-Male, 3-pin
Housing material
Zinc, Die casting, black coated
PUR, PA 6.6
Material sensing surface
Glass
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
UKCA
cULus
WEEE
More product details
BGL008M

Dimension
10 x 25 x 54 mm
Fork opening
5 mm
Interface
IO-Link-Device: 1.1.3
Push-Pull/IO-Link: NO(PNP)/NC(NPN)
Principle of operation
Fork sensor
Principle of optical operation
Through-beam sensor
Beam characteristic
Divergent
Light type
LED infrared
Light spot size
Ø 1.7 mm Light exit
Connection
Connector, M8x1-Male, 3-pin
Housing material
Zinc, Die casting, black coated
PUR, PA 6.6
Material sensing surface
Glass
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
UKCA
cULus
WEEE
More product details
BGL0088

Dimension
10 x 50 x 68 mm
Fork opening
30 mm
Interface
IO-Link-Device: 1.1.3
Push-Pull/IO-Link: NO(PNP)/NC(NPN)
Principle of operation
Fork sensor
Principle of optical operation
Through-beam sensor
Beam characteristic
Divergent
Light type
LED infrared
Light spot size
Ø 2.5 mm Light exit
Connection
Connector, M8x1-Male, 3-pin
Housing material
Zinc, Die casting, black coated
PUR, PA 6.6
Material sensing surface
Glass, coated
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
UKCA
cULus
WEEE
More product details
BGL0089

Dimension
10 x 70 x 88 mm
Fork opening
50 mm
Interface
IO-Link-Device: 1.1.3
Push-Pull/IO-Link: NO(PNP)/NC(NPN)
Principle of operation
Fork sensor
Principle of optical operation
Through-beam sensor
Beam characteristic
Divergent
Light type
LED infrared
Light spot size
Ø 2.5 mm Light exit
Connection
Connector, M8x1-Male, 3-pin
Housing material
Zinc, Die casting, black coated
PUR, PA 6.6
Material sensing surface
Glass, coated
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
UKCA
cULus
WEEE
More product details
BGL008A

Dimension
10 x 100 x 88 mm
Fork opening
80 mm
Interface
IO-Link-Device: 1.1.3
Push-Pull/IO-Link: NO(PNP)/NC(NPN)
Principle of operation
Fork sensor
Principle of optical operation
Through-beam sensor
Beam characteristic
Divergent
Light type
LED infrared
Light spot size
Ø 2.5 mm Light exit
Connection
Connector, M8x1-Male, 3-pin
Housing material
Zinc, Die casting, black coated
PUR, PA 6.6
Material sensing surface
Glass, coated
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
UKCA
cULus
WEEE
More product details
BGL008C

Dimension
10 x 140 x 93 mm
Fork opening
120 mm
Interface
IO-Link-Device: 1.1.3
Push-Pull/IO-Link: NO(PNP)/NC(NPN)
Principle of operation
Fork sensor
Principle of optical operation
Through-beam sensor
Beam characteristic
Divergent
Light type
LED infrared
Light spot size
Ø 2.5 mm Light exit
Connection
Connector, M8x1-Male, 3-pin
Housing material
Zinc, Die casting, black coated
PUR, PA 6.6
Material sensing surface
Glass, coated
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
UKCA
cULus
WEEE
More product details
BGL008T

Dimension
10 x 240 x 153 mm
Fork opening
220 mm
Interface
IO-Link-Device: 1.1.3
Push-Pull/IO-Link: NO(PNP)/NC(NPN)
Principle of operation
Fork sensor
Principle of optical operation
Through-beam sensor
Beam characteristic
Divergent
Light type
LED infrared
Light spot size
Ø 2.5 mm Light exit
Connection
Connector, M8x1-Male, 3-pin
Housing material
Zinc, Die casting, black coated
PUR, PA 6.6
Material sensing surface
Glass, coated
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
UKCA
cULus
WEEE
More product details

Advantages of fork sensors for your industrial automation

  • Flexibility: Versatile for various application requirements thanks to a wide selection of sizes and light types

  • High precision: Detection of even the smallest and transparent objects with maximum accuracy and repeatability.

  • Versatile application possibilities: Ideal for the detection of edges, holes and slits as well as in packaging, printing and assembly processes.

  • Reliability: Stable performance even under difficult environmental conditions, robust against vibrations and mechanical loads.

  • Maintenance-free: No moving parts mean less wear and low maintenance requirements for a longer service life.

  • High interference immunity: Insensitive to ambient light and electromagnetic interference

Applications and use cases

  • Presence checking

  • Detecting and counting objects

  • Monitoring the flow of goods on conveyor belts

  • Monitoring the flow of goods at feed units

  • Flow control in filling plants

  • Positioning (end position only)

  • Checking the size

  • Detecting unbalance in rotating parts

  • Detection of thin films and wires

  • Speed measurement

Which light type should I use when?

  • Red light

    is a real all-rounder and is particularly easy to use thanks to its good visibility.

  • Infrared light

    is invisible to the human eye, which increases safety and minimises interference from ambient light. It is recommended for use in very dirty environments.

  • Laser

    provide the best results for precise positioning and detecting fast movements.

  • Special wavelength

    for water and other liquids, glass or substrate.

Downloads

  • Set for the future with IO-Link technology
  • BGL entry series – new generation of basic fork sensors
  • The Comprehensive Portfolio of New Generation Fork Sensors
能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue