Products
Service & Support
Industries & Solutions
Company

12.02.2025

Maximum Efficiency, Minimum Effort: Discover our new generation of Handheld Scanners

Secure identification and decoding of objects

Optical identification

Balluff handheld code readers quickly and reliably read all common 1D, 2D and stacked barcodes on documents and directly on items. The handheld code readers are used in many applications: in the control of replenishment processes (kanban systems), production control, optical tool identification, component tracking, quality control and inventory (control of kanban systems), among others.

For industrial use – robust PowerScan handheld barcode readers

The PowerScan handheld reader reads all common 1D, 2D and stacked barcodes quickly and reliably. The HDW version reliably captures both high-resolution codes (up to 2.5 mm for 1D) and large areas (up to A4), while the DPW version can reliably read up to 80 % of all directly marked codes. The reader offers an industry-standard IP65 (IP67) protection rating and can withstand multiple drops of up to 2 m onto concrete. This ensures reliable use in industry, logistics and warehousing. The wireless versions with Bluetooth give users maximum freedom of movement, as secure data transmission is possible in an area of up to 100 m around the base station.

The reader is intuitive and easy to use: simply point the reader at the code and trigger it. If the code is successfully read, this is indicated by an acoustic signal, a green LED on the reader and an LED spot that is projected onto the read code. The ergonomic shape and maximum weight of 200 g enable fatigue-free, hand-friendly operation. The wireless variants give users maximum freedom of movement, as secure data transmission is possible in an area of up to 100 m around the base station.

Features

  • Best-in-class PowerScan DPX series with wireless charging and 4D auto-learning system for faster and better scanning
  • Auto Range series with improved and extended scanning range of up to 20 m
  • Reliable good read confirmation via acoustic signal and two green LEDs and projection of a green LED spot on the read code
  • Improved intuitive aiming system with highly visible laser marking frame
  • Load once and read up to 30,000 times – with lithium-ion batteries and intelligent smart battery diagnostics
  • Fatigue-free working thanks to low weight and ergonomic design

For warehouses and logistics – low-cost QuickScan handheld barcode readers

The optimized and affordable QuickScan handheld barcode readers read all common 1D, 2D and stacked barcodes, as well as postal codes, in any orientation (up to 40° tilt) and on the fly. They can also read under difficult conditions, such as from displays and reflective surfaces. They are suitable for reading codes on documents or code labels and offer good reading performance at an affordable price. Their maximum reading range is 40 cm.

The reader is intuitive and easy to use: simply point the reader at the code and trigger it. If the code is successfully read, this is indicated by an acoustic signal, a green LED on the reader and an LED spot that is projected onto the read code. The ergonomic shape and maximum weight of 200 g enable fatigue-free, hand-friendly operation. The wireless variants give users maximum freedom of movement, as secure data transmission is possible in an area of up to 100 m around the base station.

Features

  • Improved automatic adjustment to different reading situations
  • Reliable read confirmation via acoustic signal and a green LED, as well as the projection of a green LED spot onto the read code
  • Intuitive aiming system thanks to highly visible, blue LED marking
  • Bluetooth option with up to 100 m data transmission range around the base station

Downloads

  • QuickScan handheld barcode readers for warehouses and logistics
  • Robust PowerScan handheld reader reads
能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue