Products
Service & Support
Industries & Solutions
Company

10.09.2025

巴鲁夫IO-Link:将传感器转化为数据金矿

通过更快的调试与诊断提升效率

IO-Link by Balluff — the "USB of Automation" that turns every sensor into a data goldmine

Your Benefits

  • Faster commissioning & diagnostics, smarter IO-Link Configuration
  • Reduced downtime & errors
  • Flexible installation with standard cables (M5/M8/M12)
  • Universal compatibility with all major fieldbus protocols

Complete IO-Link Portfolio with Easy Configuration

Balluff offers a comprehensive portfolio of IO-Link-enabled sensors and systems designed to simplify automation and improve efficiency. From object detection and distance measurement to position sensing, RFID, IO-Link hubs, and inductive couplers, SmartLight and etc., our solutions ensure seamless integration, reliable performance, and flexibility across industrial environments. All devices can be quickly configured and managed with the Balluff Engineering Tool (BET)

Discover the Balluff IO-Link portfolio to get expert guidance

Download Now

Industrial Networking Product Lines

Balluff offers a modular portfolio of industrial communication & networking products, especially optimized for IO-Link integration.

  • Black Line: Excellent price-performance for standard automation needs.

  • Silver Line: Robust metal housing, higher protection rating, suited for heavy-duty / harsh environments.

  • Washdown Line: IP69K protection, for industries like food & beverage, packaging etc.

  • Safe Line: For safety-critical applications, integrating safety via IO-Link.

Black Line

Silver Line

Washdown Line

Core of the portfolio with a powerful price-performance-ratio.

For a broad range of applications.

For applications in IP69K environments.

Whether you’re starting with simple field-level connectivity or building out advanced IIoT enabled safety and diagnostic systems, Balluff’s newly upgraded networking portfolio (Black / Silver / Wash / Safe lines) gives you flexibility and performance scaled to your needs.

Why Balluff is Your Smart Choice

  • Deep experience in sensor & network technology
  • Full spectrum of IO-Link products: masters, sensors, safety, connectivity
  • Global support, transparency, diagnostic tools
  • Complete IO-Link portfolio with easy Balluff Engineering Tool (BET)
  • Designed for reliability, easy installation, minimal maintenance

Ready to Transform your Automation?

Let’s build your custom IO-Link solution together.

能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue