Products
Service & Support
Industries & Solutions
Company

27.10.2017

Galvanically isolated Sensor/Actuator Hub

All-in-One I/O module with safely interruptible actuator segment

IO-Link-E/A-Hub vom Typ BNI IOL-355

This all-in-one solution allows you to connect both sensors and actuators to just one module. At the same time you can safety turn off the actuator segment via its separately switchable safety circuit. Because the model BNI IOL-355... is divided into two galvanically isolated segments.

To safely turn off the supply voltage for the actuator segment an external safety device is required. The module is then capable of implementing safety functions up to SIL2 in accordance with EN62061.

You can operate up to eight digital in- and outputs with the module. If the IO-Link connection is interrupted, the outputs assume defined states. These states remain in effect until the IO-Link connection is restored.

Features

  • Connect in- and output signals to just one module
  • Galvanically isolated for safe interruption of the output signals
  • Easy diagnostics using IO-Link and status LEDs
  • For harsh environments: rugged IP67 metal housing

Balluff BNI00CL

Downloads

  • Galvanically Isolated Sensor/Actuator Hub BNI IOL-355 – all-in-one I/O module with safely interruptible actuator segment

Do you have questions? Please contact us.

能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue