Products
Service & Support
Industries & Solutions
Company

11.07.2025

Capacitive sensors in small cubic design

High-performance level and object detection

Capacitive sensors in small cubic design

The capacitive sensors of the R08 series have been given a new generation with improved features. The cuboid sensors are the optimal solution for object and level detection. They are suitable for a wide range of applications, even with difficult media. The new generation BCS R08 offers improved electronic features, enhanced IO-Link functionality and easy, versatile installation even in limited installation space.

Your benefits with level and object detection

Balluff capacitive sensors with patented Smart Level technology reliably detect levels even through glass and plastic walls and despite condensation, foam and build-up. This works with most media without needing further adjustment.

When it comes to object detection with standard technology, the new generation scores with longer switching distances and thus extended application ranges.

All this makes the new generation BCS R08 a space-saving, high-performance and universally applicable solution - from the semiconductor industry to medical technology.

Features

  • Compact, space-saving design
  • Smart Level technology for level detection of conductive media
  • Variants with IO-Link interface
  • Easy installation on pipes with cable ties

What's new?

  • Large switching distance up to 12 mm switching distance
  • Improved foam and build-up compensation (Smart Level)
  • Detection of highly conductive media (Smart Level)
  • Extended IO-Link functionality: calibrated process value, diagnostic options

Products

Capacitive sensors "Standard" for object detection or level detection of non-conductive media

BCS01CP

IO-Link, with M12 male, NO PNP/NC NPN

BCS01CK

with M8 male, NO PNP/NC NPN

BCS01CL

with M8 male, NC PNP/NO NPN

BCS01CM

with 2 m cable, NO PNP/NC NPN

BCS01CN

with 2 m cable, NC PNP/NO NPN

BCS01CP

IO-Link, with M12 male, NO PNP/NC NPN

Dimension
34 x 16 x 8 mm
Series
R08
Installation
for flush mounting
Connection
Cable with connector, 0.3 m, PUR
Switching output
Push-Pull/IO-Link NO(PNP)/NC(NPN) Programmable
Switching frequency
50 Hz
Interface
IO-Link-Device 1.1.3
Range
0.5...12 mm
Sensitivity
Switching distance teachable
Material sensing surface
PP
Ambient temperature
-25...80 °C
Operating voltage Ub
18...30 VDC
Approval/Conformity
CE
cULus
WEEE
UKCA
IP rating
IP65
More product details
BCS01CK

with M8 male, NO PNP/NC NPN

Dimension
34 x 16 x 8 mm
Series
R08
Installation
for flush mounting
Connection
Cable with connector, 0.3 m, PUR
Switching output
Push-pull NO(PNP)/NC(NPN)
Switching frequency
50 Hz
Range
0.5...12 mm
Sensitivity
Switching distance teachable
Material sensing surface
PP
Ambient temperature
-25...80 °C
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
cULus
WEEE
UKCA
IP rating
IP65
More product details
BCS01CL

with M8 male, NC PNP/NO NPN

Dimension
34 x 16 x 8 mm
Series
R08
Installation
for flush mounting
Connection
Cable with connector, 0.3 m, PUR
Switching output
Push-pull NC(PNP)/NO(NPN)
Switching frequency
50 Hz
Range
0.5...12 mm
Sensitivity
Switching distance teachable
Material sensing surface
PP
Ambient temperature
-25...80 °C
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
cULus
WEEE
UKCA
IP rating
IP65
More product details
BCS01CM

with 2 m cable, NO PNP/NC NPN

Dimension
34 x 16 x 8 mm
Series
R08
Installation
for flush mounting
Connection
Cable, 2 m, PUR
Switching output
Push-pull NO(PNP)/NC(NPN)
Switching frequency
50 Hz
Range
0.5...12 mm
Sensitivity
Switching distance teachable
Material sensing surface
PP
Ambient temperature
-25...80 °C
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
cULus
WEEE
UKCA
IP rating
IP65
More product details
BCS01CN

with 2 m cable, NC PNP/NO NPN

Dimension
34 x 16 x 8 mm
Series
R08
Installation
for flush mounting
Connection
Cable, 2 m, PUR
Switching output
Push-pull NC(PNP)/NO(NPN)
Switching frequency
50 Hz
Range
0.5...12 mm
Sensitivity
Switching distance teachable
Material sensing surface
PP
Ambient temperature
-25...80 °C
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
cULus
WEEE
UKCA
IP rating
IP65
More product details

Capacitive sensors "Smart Level" for level detection of conductive media

BCS01CT

with M8 male, NC PNP/NO NPN

BCS01CR

with M8 male, NO PNP/NC NPN

BCS01CW

with 2 m cable, NC PNP/NO NPN

BCS01CU

with 2 m cable, NO PNP/NC NPN

BCS01CY

IO-Link, with M12 male, NO PNP/NC NPN

BCS01CT

with M8 male, NC PNP/NO NPN

Dimension
34 x 16 x 8 mm
Series
R08
Installation
flush with container outer wall
Connection
Cable with connector, 0.3 m, PUR
Switching output
Push-pull NC(PNP)/NO(NPN)
Switching frequency
10 Hz
Sensitivity
teachable depending on media
Function
Smart Level 50
Additional features
Electrically conductive media
Foam and residue compensation
Material sensing surface
PP
Ambient temperature
-25...80 °C
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
cULus
WEEE
UKCA
IP rating
IP67
IP65
More product details
BCS01CR

with M8 male, NO PNP/NC NPN

Dimension
34 x 16 x 8 mm
Series
R08
Installation
flush with container outer wall
Connection
Cable with connector, 0.3 m, PUR
Switching output
Push-pull NO(PNP)/NC(NPN)
Switching frequency
10 Hz
Sensitivity
teachable depending on media
Function
Smart Level 50
Additional features
Electrically conductive media
Foam and residue compensation
Material sensing surface
PP
Ambient temperature
-25...80 °C
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
cULus
WEEE
UKCA
IP rating
IP67
IP65
More product details
BCS01CW

with 2 m cable, NC PNP/NO NPN

Dimension
34 x 16 x 8 mm
Series
R08
Installation
flush with container outer wall
Connection
Cable, 2 m, PUR
Switching output
Push-pull NC(PNP)/NO(NPN)
Switching frequency
10 Hz
Sensitivity
teachable depending on media
Function
Smart Level 50
Additional features
Electrically conductive media
Foam and residue compensation
Material sensing surface
PP
Ambient temperature
-25...80 °C
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
cULus
WEEE
UKCA
IP rating
IP67
IP65
More product details
BCS01CU

with 2 m cable, NO PNP/NC NPN

Dimension
34 x 16 x 8 mm
Series
R08
Installation
flush with container outer wall
Connection
Cable, 2 m, PUR
Switching output
Push-pull NO(PNP)/NC(NPN)
Switching frequency
10 Hz
Sensitivity
teachable depending on media
Function
Smart Level 50
Additional features
Electrically conductive media
Foam and residue compensation
Material sensing surface
PP
Ambient temperature
-25...80 °C
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
cULus
WEEE
UKCA
IP rating
IP67
IP65
More product details
BCS01CY

IO-Link, with M12 male, NO PNP/NC NPN

Dimension
34 x 16 x 8 mm
Series
R08
Installation
flush with container outer wall
Connection
Cable with connector, 0.3 m, PUR
Switching output
Push-Pull/IO-Link NO(PNP)/NC(NPN) Programmable
Switching frequency
10 Hz
Interface
IO-Link-Device 1.1.3
Sensitivity
teachable depending on media
Function
Smart Level 50
Additional features
Electrically conductive media
Foam and residue compensation
Material sensing surface
PP
Ambient temperature
-25...80 °C
Operating voltage Ub
18...30 VDC
Approval/Conformity
CE
cULus
WEEE
UKCA
IP rating
IP67
IP65
More product details

Accessories

BAM02P2

Clamp holder

BAM02P1

Clamp holder

BAE00MN

Teach adapter

BAM02P2

Clamp holder

Principle of operation
Clamp holder
Use
for capacitive sensors BCS R08
Material
PP
Dimension
75 x 9.4 x 54 mm
Mounting part
Screws, clamps
Ambient temperature
-25...85 °C
Scope of delivery
Clamp holder (1x)
More product details
BAM02P1

Clamp holder

Principle of operation
Clamp holder
Use
for capacitive sensors BCS R08
Material
PP
Dimension
22 x 10 x 35 mm
Mounting part
Screws, clamps
Ambient temperature
-25...85 °C
Scope of delivery
Clamp holder (1x)
More product details
BAE00MN

Teach adapter

Principle of operation
Teach adapter
Use
for inductive distance sensors BAW
for capacitive sensors BCS
for ultrasonic sensors BUS
Teach function
Pin1 to Pin2
Connection 1
M12x1-Female, 5-pin
Connection 2
M12x1-Male, 5-pin
Dimension
12 x 30 x 300 mm
Material
PA
Ambient temperature
-25...80 °C
IP rating
IP67
Approval/Conformity
CE
WEEE
More product details

Downloads

  • Capacitive sensors in small cubic design
能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue