16.10.2025
BOD 6K laser distance sensor with Time-of-Flight technology
Large ranges and IO-Link in a small housing
The BOD 6K photoelectric laser distance sensor ensures the detection and positioning of a wide variety of objects. For example, it is suitable for contour detection, distance determination or position control in the assembly and handling industry. Thanks to the precise laser beam, you can also use it reliably for small objects and object details. Its laser class 1 does not require any additional protective measures.
The sensor offers you a large range of up to 1500 mm in an extremely compact housing. You can reliably prevent interference thanks to its averaging function. Both the characteristic curve and the switching point can be taught in using the integrated button. Alternatively, all settings can be made even more conveniently via IO-Link.
Time-of-flight sensor for precise distance measurement
Equipped with time-of-flight technology (TOF), the laser distance sensor is able to detect objects safely and reliably even at large distances despite its small housing. The time-of-flight method also works absolutely reliably at greater distances, which means that the sensor can be used for distances of up to 1.5 m. Object positions are reliably detected and transmitted within this range.
Two integrated housing holes and a dovetail facilitate alignment and mounting. You can connect it using a simple, standardized 4-pin M8 connector.
Part of the extensive BOS 6K sensor family in a new generation
The BOS 6K optoelectronic sensor family consists of cubic midi sensors that cover all relevant detection principles and use different light sources for this purpose. The latest generation impresses with proven, but also completely new functional principles and technologies. Common to all sensors in the family is their housing shape, operating concept and IO-Link. This considerably simplifies the parameterization and integration of the sensors and improves their usability.
Features
- 100 mm to 1500 mm working range
- visible laser beam for easy alignment
- Laser class 1 - no additional protective measures
- IO-Link functions (switching point, scaling, time function, averaging)

Products
Laser distance sensor for large ranges
Laser, Time-of-Flight (100 … 1500 mm), M8 connector
- Series
- 6K
- Dimension
- 12 x 34 x 21.6 mm
- Interface
-
IO-Link-Device: 1.1.4
Analog, voltage: 1…10 V/3 mA
PNP/NPN/Auto-Detect: NO/NC - Principle of operation
- Photoelectric distance sensor
- Principle of optical operation
- Light time-of-flight
- Beam characteristic
- Divergent
- Light type
- Laser red light
- Light spot size
- 3 x 3 mm at 1500 mm
- Range
- 100...1500 mm
- Repeat accuracy
- 7 mm
- Resolution
- ≤ 0.1 mm (IO-Link)
- Connection
- Connector, M8x1-Male, 4-pin
- Housing material
- ABS
- Operating voltage Ub
- 18...30 VDC
- Approval/Conformity
-
CE
UKCA
cULus
WEEE
Other distance sensors in the BOS 6K family
Laser, long range (20 … 100 mm), M8 connector
- Series
- 6K
- Dimension
- 12 x 34 x 21.6 mm
- Interface
-
IO-Link-Device: 1.1.3
Analog, voltage: 1…10 V/3 mA
PNP/NPN/Auto-Detect: NO/NC - Principle of operation
- Photoelectric distance sensor
- Principle of optical operation
- Triangulation
- Beam characteristic
- Focused
- Light type
- Laser red light
- Light spot size
- 1.5 x 1.5 mm at 80 mm
- Range
- 20...100 mm
- Repeat accuracy
- 0.25 mm
- Resolution
- ≤ 0.12 mm
- Connection
- Connector, M8x1-Male, 4-pin
- Housing material
- ABS
- Operating voltage Ub
- 13...30 VDC
- Approval/Conformity
-
CE
UKCA
cULus
WEEE
red light, short range (20 … 80 mm), 2 m PVC cable
- Special characteristics
- Washdown
- Series
- 6K
- Dimension
- 12 x 34 x 21.6 mm
- Interface
-
IO-Link-Device: 1.1.3
Analog, voltage: 1…10 V/3 mA
PNP/NPN/Auto-Detect: NO/NC - Principle of operation
- Photoelectric distance sensor
- Principle of optical operation
- Triangulation
- Beam characteristic
- Divergent
- Light type
- LED, red light
- Light spot size
- 8 x 8 mm at 80 mm
- Range
- 20...80 mm
- Repeat accuracy
- 0.4 mm
- Resolution
- ≤ 0.12 mm
- Connection
- Cable, 2 m, PVC
- Housing material
- ABS
- Operating voltage Ub
- 13...30 VDC
- Approval/Conformity
-
CE
UKCA
cULus
WEEE
Ecolab
red light, long range (30 … 200 mm), M8 connector
- Series
- 6K
- Dimension
- 12 x 34 x 21.6 mm
- Interface
-
IO-Link-Device: 1.1.3
Analog, voltage: 1…10 V/3 mA
PNP/NPN/Auto-Detect: NO/NC - Principle of operation
- Photoelectric distance sensor
- Principle of optical operation
- Triangulation
- Beam characteristic
- Divergent
- Light type
- LED, red light
- Light spot size
- 16 x 16 mm at 200 mm
- Range
- 30...200 mm
- Repeat accuracy
- 1 mm
- Resolution
- ≤ 0.68 mm
- Connection
- Connector, M8x1-Male, 4-pin
- Housing material
- ABS
- Operating voltage Ub
- 13...30 VDC
- Approval/Conformity
-
CE
UKCA
cULus
WEEE
red light, short range (20 … 80 mm), M8 connector
- Series
- 6K
- Dimension
- 12 x 34 x 21.6 mm
- Interface
-
IO-Link-Device: 1.1.3
Analog, voltage: 1…10 V/3 mA
PNP/NPN/Auto-Detect: NO/NC - Principle of operation
- Photoelectric distance sensor
- Principle of optical operation
- Triangulation
- Beam characteristic
- Divergent
- Light type
- LED, red light
- Light spot size
- 8 x 8 mm at 80 mm
- Range
- 20...80 mm
- Repeat accuracy
- 0.4 mm
- Resolution
- ≤ 0.12 mm
- Connection
- Connector, M8x1-Male, 4-pin
- Housing material
- ABS
- Operating voltage Ub
- 13...30 VDC
- Approval/Conformity
-
CE
UKCA
cULus
WEEE
red light, long range (30 … 200 mm), 2 m PVC cable
- Special characteristics
- Washdown
- Series
- 6K
- Dimension
- 12 x 34 x 21.6 mm
- Interface
-
IO-Link-Device: 1.1.3
Analog, voltage: 1…10 V/3 mA
PNP/NPN/Auto-Detect: NO/NC - Principle of operation
- Photoelectric distance sensor
- Principle of optical operation
- Triangulation
- Beam characteristic
- Divergent
- Light type
- LED, red light
- Light spot size
- 16 x 16 mm at 200 mm
- Range
- 30...200 mm
- Repeat accuracy
- 1 mm
- Resolution
- ≤ 0.68 mm
- Connection
- Cable, 2 m, PVC
- Housing material
- ABS
- Operating voltage Ub
- 13...30 VDC
- Approval/Conformity
-
CE
UKCA
cULus
WEEE
Ecolab
Accessories
Mounting bracket, multi-functional holder
- Version
- Holder
- Use
- for photoelectric sensors BOS 6K
- Material
- Die-cast zinc
- Dimension
- Ø 32 x 16 mm
- Mounting part
- Screws, clamps
Mounting bracket, two adjustable axes
- Version
- 2 adjustable axes
- Use
- for photoelectric sensors BOS 6K
- Material
- Steel Zinc plated
- Dimension
- 14 x 30 x 20 mm
- Mounting part
- Screw M3
Mounting bracket, holder with protective housing
- Version
- Holder
- Use
- for photoelectric sensors BOS 6K
- Material
-
Die-cast zinc
Stainless steel (1.4301) - Dimension
- Ø 32 x 16 mm
- Mounting part
- Screws, clamps