- Packaging, Foods, Beverages, Pharmaceuticals and Cosmetics
- Life Science
- Steel and Metallurgical Industry
- Metalworking
- Drive Technology
- Semiconductor Industry
- Mobile Equipment
- Fluid Power Technology
- Battery industry
- Automobile industry and suppliers
- Plastic Industry
- Energy Production
- Intralogistic
- White goods
- Electronics industry
Combine Harvester: Measuring the Height of the Head
To avoid waste, the head on a combine must always remain parallel to the ground and maintain a defined distance from it. Our ultrasonic sensors measure the distance of the head from the ground at no fewer than two locations (right, left) and levels the distance using two hydraulic cylinders. It ensures consistent harvest and maximum yield, even on uneven terrain and slopes.
The features
- Versatile: wide temperature range (–25...70 °C)
- For harsh environments: unaffected by fog, dust or dirt (IP67)
- Offers installation tolerance: long range (30...350 mm)
Downloads
-
Industry brochure mobile equipment