Products
Service & Support
Industries & Solutions
Company

Combine Harvester: Measuring the Height of the Head

Combine Harvester: Measuring the Height of the Head

To avoid waste, the head on a combine must always remain parallel to the ground and maintain a defined distance from it. Our ultrasonic sensors measure the distance of the head from the ground at no fewer than two locations (right, left) and levels the distance using two hydraulic cylinders. It ensures consistent harvest and maximum yield, even on uneven terrain and slopes.

The features

  • Versatile: wide temperature range (–25...70 °C)
  • For harsh environments: unaffected by fog, dust or dirt (IP67)
  • Offers installation tolerance: long range (30...350 mm)

Downloads

  • Industry brochure mobile equipment
能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue