- Packaging, Foods, Beverages, Pharmaceuticals and Cosmetics
- Life Science
- Steel and Metallurgical Industry
- Metalworking
- Drive Technology
- Semiconductor Industry
- Mobile Equipment
- Fluid Power Technology
- Battery industry
- Automobile industry and suppliers
- Plastic Industry
- Energy Production
- Intralogistic
- White goods
- Electronics industry
Checking metal strip sag
Our BUS ultrasonic sensors with a continuous output signal assist in automatic feeding of metal strips. The speed is matched to the cycle rate of the press. The distance between the sheet metal and the sensor is provided as a signal for controlling the motor speed.
The features
- Extreme precision with high resolution and no blind zones
- Irrespective of color, transparency, reflection properties and surface finish on the object
- Unmatched in critical environments
Downloads
-
Industry brochure metalworking