Products
Service & Support
Industries & Solutions
Company

Checking metal strip sag

Checking metal strip sag

Our BUS ultrasonic sensors with a continuous output signal assist in automatic feeding of metal strips. The speed is matched to the cycle rate of the press. The distance between the sheet metal and the sensor is provided as a signal for controlling the motor speed.

The features

  • Extreme precision with high resolution and no blind zones
  • Irrespective of color, transparency, reflection properties and surface finish on the object
  • Unmatched in critical environments

Downloads

  • Industry brochure metalworking
能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue