Measure tower flex
Any significant tilt of a wind energy plant's tower can shorten the overall equipment lifetime. This is particularly problematic during strong gusts of wind, storms, or the plant's start-up phase. Inclination sensors from Balluff reliably measure the absolute inclination angle, preventing limit values from being exceeded and reducing the load on the system.
The features
- Easy to install
 - Temperature range of –40 to +85 °C
 - Rugged metal housing
 
Downloads
- 
        Industry brochure energy production