Products
Service & Support
Industries & Solutions
Company

Measure tower flex

Measure tower flex

Any significant tilt of a wind energy plant's tower can shorten the overall equipment lifetime. This is particularly problematic during strong gusts of wind, storms, or the plant's start-up phase. Inclination sensors from Balluff reliably measure the absolute inclination angle, preventing limit values from being exceeded and reducing the load on the system.

The features

  • Easy to install
  • Temperature range of –40 to +85 °C
  • Rugged metal housing

Downloads

  • Industry brochure energy production
能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue