Products
Service & Support
Industries & Solutions
Company

High-precision position feedback for rotary and swivel drives

High-precision position feedback for rotary and swivel drives

In order to meet higher safety and environmental standards, process valves need to control the flow with ever greater accuracy and process reliability. If an encoder disc system is integrated in the position controller or swivel drive for position feedback, exact and processsecure flow is ensured.

The features

  • Rapid startup: High tolerances between sensor and code disc
  • Media flow-through is possible: Sensor position eccentric to the axis

Related topics

Downloads

  • Industry brochure drive technology
能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue