High-precision position feedback for rotary and swivel drives
In order to meet higher safety and environmental standards, process valves need to control the flow with ever greater accuracy and process reliability. If an encoder disc system is integrated in the position controller or swivel drive for position feedback, exact and processsecure flow is ensured.
The features
- Rapid startup: High tolerances between sensor and code disc
 - Media flow-through is possible: Sensor position eccentric to the axis
 
Related topics
Downloads
- 
        Industry brochure drive technology