Version 1.0
·
Last edited on 2025-07-28
BCM0004 tightening torque
Contents
Attachments
No attachments
Recommended tightening torque for BCM0004 is as following:
- Steel - 5 Nm or 44.25 in lbs
- Aluminum - 2.5 Nm or 22.125 in lbs
A torque wrench must be used for screw mounting. If the tightening torque is too low, the sensor may be too loose. An excessive tightening torque can damage the sensor and the fastening thread.