Products
Service & Support
Industries & Solutions
Company

Verify each production step

Verify each production step

SmartCameras from Balluff ensure you of unambiguous identification of each tire at any point in time and for every single production step. They let you proceed to the following quality inspection with confidence.

The SmartCamera reads barcodes automatically and reliably, no matter whether they are in the form of a sticker, direct printed or laser etched. Orientation deviations in the barcode are not a problem, so that the conveyor can be loaded without loss of time and without regard to the tire position. The barcode must simply be located within the field of view.

Features

  • Simple integration into the production environment through IO-Link
  • Safe, customer-specific result management for the controller or for the server
  • Robust, industrial-grade design

Downloads

  • Industry brochure tire industry
能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue