Products
Service & Support
Industries & Solutions
Company

Transparent Object Detection

PRIMARY PACKAGING

Reliable detection of transparent packaging materials at high speed is one of the most demanding tasks in modern packaging lines. Glass bottles, PET containers and thin films are difficult to detect consistently with conventional optical sensors, especially as conveyor speeds increase.

By combining ultrasonic and radar sensing technologies, transparent object detection becomes stable, precise and suitable for high‑performance packaging machines. Ultrasonic sensors ensure reliable presence detection of PET containers and films, independent of transparency or color. Radar sensors, using electromagnetic waves, reliably detect glass bottles even at very high speeds, unaffected by reflections, surface properties or lighting conditions. This combination enables consistent object detection, stable machine operation and reliable downstream processes, improving overall equipment effectiveness (OEE).

Key benefits

  • High‑speed bottle detection with radar technology
    Radar sensors reliably detect glass bottles at high conveyor speeds, maintaining stable signals despite reflective surfaces, color variations and rapid object movement.

  • Reliable detection of PET and films with ultrasonic sensing
    Ultrasonic sensors provide consistent presence detection of transparent PET containers and films, regardless of optical properties.

  • Insensitive to reflections and ambient conditions
    Radar and ultrasonic technologies are unaffected by glare, lighting changes, dust or humidity, reducing false signals and missed detections.

  • Improved line stability and throughput
    Reliable high‑speed detection prevents gaps, collisions and unplanned stops, directly supporting higher productivity and OEE.

  • Flexible use across packaging stages
    The combined technologies support bottle detection, film monitoring and presence checks in filling, labeling and end‑of‑line applications.

BUS0069

Ultrasonic sensors with analog output or digital output

BUS007F

Ultrasonic sensors with analog output or digital output

BUS004F

Ultrasonic sensors with analog output or digital output

BOS02E2

Retroreflective sensors

BUS0069

Ultrasonic sensors with analog output or digital output

Style Housing
Ø 12 mm
Analog output
Analog, current 4…20 mA
Connection
Connector, M12x1-Male, 4-pin
Housing material
Nickel-plated brass, nickel-plated
PBT
Material sensing surface
PU foam/Epoxy resin/Glass
Range
20...250 mm
Approval/Conformity
cULus
CE
WEEE
UKCA
Ambient temperature
-25...70 °C
IP rating
IP67
Repeat accuracy
± 0.15 %FS
Operating voltage Ub
10...30 VDC
More product details
BUS007F

Ultrasonic sensors with analog output or digital output

Style Housing
Ø 18 mm
Interface
IO-Link 1.1
Switching output
PNP/NPN NO/NC push-pull
Connection
Connector, M12x1-Male, 5-pin
Housing material
Brass, nickel-plated
PBT
Material sensing surface
PU foam/Epoxy resin/Glass
Range
30...350 mm
Switching frequency
25 Hz
Approval/Conformity
cULus
CE
WEEE
UKCA
Ambient temperature
-25...70 °C
IP rating
IP67
Repeat accuracy
± 0.15 %FS
Operating voltage Ub
10...30 VDC
More product details
BUS004F

Ultrasonic sensors with analog output or digital output

Style Housing
block style
Analog output
Analog, current 4…20 mA
Connection
Connector, M8x1-Male, 4-pin
Housing material
ABS, nickel-plated
Material sensing surface
PU foam/Epoxy resin/Glass
Range
50...350 mm
Approval/Conformity
CE
WEEE
UKCA
cULus
Ambient temperature
-25...70 °C
IP rating
IP67
Repeat accuracy
± 0.15 %FS
Operating voltage Ub
20...30 VDC
More product details
BOS02E2

Retroreflective sensors

Series
6K
Dimension
12 x 34 x 21.6 mm
Interface
IO-Link-Device: 1.1.3
PNP/NPN/IO-Link: NO/NC
Input function
Key disable on/off
Same function as button
Principle of operation
Photoelectric sensor
Principle of optical operation
Retroreflective sensor, Transparent detection
Special optical feature
Transparency detection
Autocollimation
Beam characteristic
Divergent
Light type
LED, red light
Light spot size
40 x 40 mm at 1 m
Range
0...2 m
Connection
Connector, M8x1-Male, 4-pin
Housing material
ABS
Material sensing surface
PMMA
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
UKCA
cULus
WEEE
More product details

Downloads

  • SIMPLIFY PACKAGING AUTOMATION. BUILD DIGITAL-READY MACHINES
能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue