Products
Service & Support
Industries & Solutions
Company

Safely transmit signals amid interference from electromagnetic fields

BNI network modules

Safely transmit signals in electrical interference fields

Our robust network modules enable safe and error-free signal transmission – unaffected by weld spatter, welding currents and electromagnetic inter­ference fields. You get IO-Link network modules and IO-Link sensor/actuator hubs with eight IO-Link ports each for 16 inputs and outputs. IO-Link makes it possible to set up a decentralized system architecture directly in the welding cell. Network nodes equipped with IO-Link network modules communicate directly with the controller or the control unit of your machine via Ethernet/IP.

Features

  • Short-circuit-proof inputs and outputs protected against overload
  • Eight IO-Link ports for connecting a wide variety of intelligent IO-Link sensors, actuators or I/O modules
  • Extensive, smart diagnostic functions
  • Easy parameterization via IO-Link
  • Quickly wired standard industrial cables

Downloads

  • Industry brochure white goods – household appliances
  • Industry brochure industrial robotics
能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue