Products
Service & Support
Industries & Solutions
Company

Track pressure

Track pressure

Ensure optimal water pressure in Pelton turbines to certify ideal speed of the runner. The pressure of the water stream, which can reach 200 bar, is reliably monitored at the inlet nozzle using magnetostrictive linear position sensors.

The features

  • Reliable and rugged
  • Compact design

Downloads

  • Industry brochure energy production
能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue