Products
Service & Support
Industries & Solutions
Company

Traceability and barcode reading

END-OF-LINE PACKAGING

In packaging and end‑of‑line processes, reliable identification ensures that products are correctly labeled, verified and prepared for shipment. Cartons, trays and bundles must be verified at high speed, including the presence and correctness of barcodes as well as printed data such as batch numbers, expiration dates and shipping labels.

Fixed‑mounted identification sensors enable continuous reading of codes and characters directly on fast‑moving packaging lines, while handheld readers provide flexibility for mobile checks during setup, quality inspections or rework. By combining automated barcode reading with OCR‑based verification, manufacturers ensure full traceability, regulatory compliance and reliable logistics processes.

Key benefits

  • Reliable barcode reading on secondary packaging lines
    Fixed‑mounted identification sensors ensure stable reading of 1D and 2D codes on cartons and bundles, supporting automated traceability at full production speed without scan failures.

  • OCR verification of batch codes and expiration dates
    Integrated OCR functionality enables automatic reading and validation of printed information such as lot numbers or best‑before dates, helping prevent incorrect or non‑compliant packaging.

  • High flexibility with mobile handheld readers
    Portable readers allow operators to perform spot checks, manual verification, rework confirmation and logistics scans wherever needed within the secondary packaging area.

  • Improved quality assurance and compliance
    Automated code and character verification reduces the risk of wrong, missing or unreadable information reaching the customer, supporting regulatory and customer requirements.

  • Scalable traceability across the packaging line
    The combination of fixed and mobile identification solutions allows traceability functions to be easily expanded or adapted as packaging requirements evolve.

BNI00L1

Network modules with multiprotocol

BVS0063

Stationary optical ID sensors

BVS0060

Stationary optical ID sensors

FHW02FM

Portable code reader

BVS01A0

Stationary optical ID sensors

BNI00L1

Network modules with multiprotocol

Interface
Profinet / EtherNet/IP / EtherCAT / Modbus TCP
Interface IIoT
REST API, MQTT
Auxiliary interfaces
8x IO-Link
Port-class
Type A
Output current max.
0.25 A
Display
no
Operating voltage Ub
18...30 VDC
Connection (COM 1)
M12x1-Female, 4-pin, D-coded
Connection (COM 2)
M12x1-Female, 4-pin, D-coded
Connection (supply voltage IN)
M12x1-Male, 5-pin, L-coded
Connection (supply voltage OUT)
M12x1-Female, 5-pin, L-coded
Connection slots
8x M12x1-Female, 5-pin, A-coded
Digital inputs
16x PNP, Type 3
Digital outputs
8x PNP
Configurable inputs/outputs
yes
Current sum US, sensor
4 A
Housing material
Plastic
Stainless steel, Inserts
Dimension
68 x 38.3 x 226.2 mm
Ambient temperature
-40...70 °C
IP rating
IP68
IP69K
IO-Link version
1.1.4
Scope of delivery
Grounding strap
M4x6 screw
Not incl. in scope of delivery
Label plates
Port cover
More product details
BVS0063

Stationary optical ID sensors

Application
Code analysis
Code reading
Scan-Trigger
Barcodes
2/5 Industrial
2/5 Interleaved
Codabar
Code 128
Code 39
Code 93
EAN-13
EAN-8
GS1 DataBar
GS1-128
PharmaCode
UPC-A
UPC-E
MSI
2D codes
Aztec Code
Data Matrix ECC 200
DotCode
GS1 Aztec Code
GS1 Data Matrix
GS1 DotCode
GS1 QR Code
Micro QR Code
PDF 417
QR code
Secondary features for condition monitoring
Inclination monitoring and installation aid
Internal humidity detection
Internal temperature monitoring
Vibration monitoring
Image resolution
1.2 MP(1280 x 960 pixels)
Focal length
9.6 mm
Range min.
50 mm
Field of view
30 x 23 mm ... 305 x 230 mm
Light emitter illumination
LED white
LED red
Interface
Multi-fieldbus;TCP/UDP;IIoT (Gigabit Ethernet)
Dimension
56 x 56 x 59 mm
IP rating
IP67
Approval/Conformity
CE
UKCA
cULus
FCC
WEEE
More product details
BVS0060

Stationary optical ID sensors

Application
Code analysis
Code reading
Scan-Trigger
Barcodes
2/5 Industrial
2/5 Interleaved
Codabar
Code 128
Code 39
Code 93
EAN-13
EAN-8
GS1 DataBar
GS1-128
PharmaCode
UPC-A
UPC-E
MSI
2D codes
Aztec Code
Data Matrix ECC 200
DotCode
GS1 Aztec Code
GS1 Data Matrix
GS1 DotCode
GS1 QR Code
Micro QR Code
PDF 417
QR code
Secondary features for condition monitoring
Inclination monitoring and installation aid
Internal humidity detection
Internal temperature monitoring
Vibration monitoring
Image resolution
1.2 MP(1280 x 960 pixels)
Focal length
9.6 mm
Range min.
50 mm
Field of view
30 x 23 mm ... 305 x 230 mm
Light emitter illumination
LED white
LED red
Interface
IO-Link 1.1;TCP/UDP;IIoT (Gigabit Ethernet)
Dimension
56 x 56 x 59 mm
IP rating
IP67
Approval/Conformity
CE
UKCA
cULus
FCC
WEEE
More product details
FHW02FM

Portable code reader

Barcodes
Auto discriminates all standard 1D codes including GS1
DataBar™ linear codes
Postal codes
Australian Post
British Post
China Post
IMB
Japanese Post
KIX Post
Planet Code
Postnet
Royal Mail Code (RM4SCC)
2D codes
Aztec Code
China Han Xin Code
Data Matrix
Maxicode
Micro QR Code
QR code
DotCode
Read distance
max. 1500 mm
Interface
Bluetooth 5.0 (2.4 GHz)
More product details
BVS01A0

Stationary optical ID sensors

Application
Code Identification
Barcodes
UPC-A
UPC-A Add-on
UPC-E
UPC-E Add-on
EAN-13
EAN-13 Add-on
EAN-8
EAN-8 Add on
JAN-8
JAN-13
Codabar/NW-7
Code 11,
Code 39
Code 93
Code 128
GS1 DataBar
GS1 DataBar Limited
GS1 DataBar Expanded
Composite GS1 DataBar
Composite GS1-128
Composite EAN
Composite UPC
IATA
Industrial 2of5,
Interleaved 2of5
Matrix 2of5
MSI/Plessey
S-Code
Telepen
Tri-Optic
UK/Plessey
Chinese Post
Korean Postal Authority code
2D codes
Aztec Code
China Sensible Code
Codablock F
Data Matrix ECC 200
MaxiCode (Modes 2 to 5)
MicroPDF417
Micro QR Code
Passport MRZ (OCR-B)
PDF 417
QR code
Image resolution
0.4 MP (752 x 480 pixels)
Read distance
Code 39 (5mil) 90 - 125mm;
Code 128 (7,9mil) 80 - 160mm;
PDF 417 (6,7mil) 85 - 130mm;
QR Code (8,4mil) 95 - 115mm;
Data Matrix (10mil) 80 - 145mm;
QR (15mil) 40 - 210mm
Range min.
50 mm
Light emitter illumination
LED red
Interface
USB
Dimension
41.1 x 24 x 33 mm
IP rating
IP65
Approval/Conformity
CE
UKCA
WEEE
More product details

Downloads

  • SIMPLIFY PACKAGING AUTOMATION. BUILD DIGITAL-READY MACHINES
能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue