Products
Service & Support
Industries & Solutions
Company

Tire detection for process reliability

Tire detection for process reliability

When loading and unloading the press with the help of grippers, you need to check whether there is already a tire on the gripper. This is monitored by our ultrasonic sensors. These contamination-proof sensors detect the tire without contact and regardless of its color or surface composition. In this way our ultrasonic sensors are critical in the trouble-free loading and unloading of the curing press. Bottom line: greater process reliability.

Features

  • Diagnostics capability with IO-Link interface
  • Unaffected by smoke or dust

Downloads

  • Industry brochure tire industry
能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue